Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33012M | Series N/A 33012M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 N27400 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
X33013 | Series N/A 33013 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
X33013M | Series N/A 33013M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
JLM104945 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.700 mm1.0906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JHM88540 | Series N/A HM88500 | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 27.783 mm1.0938 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23200 lbf | C0 - Static Radial Rating N/A 111000 N24900 lbf | CAD N/A |
JM205149 | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149A | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149AS | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM511946 | Series N/A M511900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf | CAD N/A |
JM511946N | Series N/A M511900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf | CAD N/A |
X30217 | Series N/A 30217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X32212M | Series N/A 32212M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 178000 N40100 lbf | CAD N/A |
X33207 | Series N/A 33207 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 116000 N26200 lbf | CAD N/A |
XA32212M | Series N/A 32212M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 163000 N36600 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf | CAD N/A |
XUB-30216 | Series N/A 30216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf | CAD N/A |
JL730646 | Series N/A L730600 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 28.575 mm1.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
JM207049 | Series N/A M207000 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf | CAD N/A |
JM207049A | Series N/A M207000 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf | CAD N/A |
JM612949 | Series N/A M612900 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 N40000 lbf | C0 - Static Radial Rating N/A 198000 N44500 lbf | CAD N/A |
JM716648 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM716649 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM716649N | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JW5049 | Series N/A JW5000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31800 lbf | C0 - Static Radial Rating N/A 138000 N31000 lbf | CAD N/A |
KJM716649 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 191000 N43000 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
X30311M | Series N/A 30311M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 190000 N42700 lbf | CAD N/A |