Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32213 | Series N/A 32213 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 209000 N46900 lbf | CAD N/A |
X32214 | Series N/A 32214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
X32214M | Series N/A 32214M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
X32215 | Series N/A 32215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X32215M | Series N/A 32215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X32307 | Series N/A 32307 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26000 lbf | C0 - Static Radial Rating N/A 123000 N27700 lbf | CAD N/A |
X33014M | Series N/A 33014M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 N34500 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X33015 | Series N/A 33015 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf | CAD N/A |
X30219 | Series N/A 30219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 265000 N59700 lbf | C0 - Static Radial Rating N/A 327000 N73400 lbf | CAD N/A |
X30219CM | Series N/A 30219C | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 325000 N73000 lbf | CAD N/A |
X32018X | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X32018XSA | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X32019X | Series N/A 32019X | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
X32019XM | Series N/A 32019XM | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
X32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
X32020XM | Series N/A 32020XM | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 211000 N47400 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
X32926M | Series N/A 32926M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47200 lbf | C0 - Static Radial Rating N/A 356000 N80000 lbf | CAD N/A |
X32928M | Series N/A 32928M | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 N50900 lbf | C0 - Static Radial Rating N/A 404000 N90700 lbf | CAD N/A |
X33208 | Series N/A 33208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 144000 N32400 lbf | CAD N/A |
X33209 | Series N/A 33209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 155000 N34800 lbf | CAD N/A |
X33210 | Series N/A 33210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
XAA32018X | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
XAA32019X | Series N/A 32019X | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
XAA32019XM | Series N/A 32019XM | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
XAA32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |