Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
XAA32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
JM720249 | Series N/A M720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N52000 lbf | C0 - Static Radial Rating N/A 355000 N79900 lbf | CAD N/A |
X30314 | Series N/A 30314 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 233000 N52300 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf | CAD N/A |
XAA33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
XAB-33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
X33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
XGB-33212 | Series N/A 33212 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
X33114 | Series N/A 33114 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52800 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf | CAD N/A |
JM515649 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52900 lbf | C0 - Static Radial Rating N/A 283000 N63500 lbf | CAD N/A |
X33215M | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |
X30217 | Series N/A 30217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X33215 | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |
JP18049 | Series N/A JP18000 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 239000 N53600 lbf | C0 - Static Radial Rating N/A 409000 N92000 lbf | CAD N/A |
X30218M | Series N/A 30218M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 240000 N54100 lbf | C0 - Static Radial Rating N/A 295000 N66200 lbf | CAD N/A |
JW7049 | Series N/A JW7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.500 mm1.3976 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 241000 N54200 lbf | C0 - Static Radial Rating N/A 257000 N57800 lbf | CAD N/A |
JP16049 | Series N/A JP16000 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 242000 N54400 lbf | C0 - Static Radial Rating N/A 372000 N83700 lbf | CAD N/A |
X32217 | Series N/A 32217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32217M | Series N/A 32217M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
XAA33019 | Series N/A 33019 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 246000 N55300 lbf | C0 - Static Radial Rating N/A 378000 N85100 lbf | CAD N/A |
X33019 | Series N/A 33019 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 246000 N55300 lbf | C0 - Static Radial Rating N/A 378000 N85100 lbf | CAD N/A |
JM624649 | Series N/A M624600 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
XA33116M | Series N/A 33116M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55600 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf | CAD N/A |
X31315M | Series N/A 31315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf | CAD N/A |
JH307749 | Series N/A H307700 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf | CAD N/A |