Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
XGA30210 | Series N/A 30210 | d - Cone Bore N/A 52.000 mm2.0472 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
JHM33449 | Series N/A HM33400 | d - Cone Bore N/A 24.000 mm0.9449 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 71000 N16000 lbf | CAD N/A |
JP6049 | Series N/A JP6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf | CAD N/A |
XAA32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAB-32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAD32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAE32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
X32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
X31307 | Series N/A 31307 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86300 N19400 lbf | C0 - Static Radial Rating N/A 74800 N16800 lbf | CAD N/A |
X30307M | Series N/A 30307M | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87200 N19600 lbf | C0 - Static Radial Rating N/A 86100 N19300 lbf | CAD N/A |
X33206 | Series N/A 33206 | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87600 N19700 lbf | C0 - Static Radial Rating N/A 82200 N18500 lbf | CAD N/A |
JP7049 | Series N/A JP7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf | CAD N/A |
X30209M | Series N/A 30209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf | CAD N/A |
X33010 | Series N/A 33010 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95500 N21500 lbf | C0 - Static Radial Rating N/A 112000 N25300 lbf | CAD N/A |
X32208 | Series N/A 32208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95900 N21600 lbf | C0 - Static Radial Rating N/A 86500 N19400 lbf | CAD N/A |
JLM104942A | Series N/A LM104900 | d - Cone Bore N/A 48.600 mm1.9134 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104945 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.700 mm1.0906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104946 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.993 mm0.9446 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104948 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM704649 | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf | CAD N/A |
KJLM704649H | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf | CAD N/A |
JLM508748 | Series N/A LM508700 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf | CAD N/A |
JL819349 | Series N/A L819300 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf | CAD N/A |
X32210M | Series N/A 32210M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
X31308M | Series N/A 31308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf | CAD N/A |