Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33017 | Series N/A 33017 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 343000 N77100 lbf | CAD N/A |
XAA32019X | Series N/A 32019X | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
JM718149 | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
JM718149A | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
X30313 | Series N/A 30313 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 242000 N54400 lbf | CAD N/A |
XAA33115M | Series N/A 33115M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N49800 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf | CAD N/A |
JH211749 | Series N/A H211700 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
JH211749A | Series N/A H211700 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
X32928M | Series N/A 32928M | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 N50900 lbf | C0 - Static Radial Rating N/A 404000 N90700 lbf | CAD N/A |
JM822049 | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |
JM822049N | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |
X32311 | Series N/A 32311 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 N51200 lbf | C0 - Static Radial Rating N/A 265000 N59700 lbf | CAD N/A |
JM720249 | Series N/A M720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N52000 lbf | C0 - Static Radial Rating N/A 355000 N79900 lbf | CAD N/A |
X32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
XAA32020X | Series N/A 32020X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N51800 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
X30314 | Series N/A 30314 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 233000 N52300 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf | CAD N/A |
X33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
XAA33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
XAB-33212 | Series N/A 33212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
XGB-33212 | Series N/A 33212 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf | CAD N/A |
JM515649 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52900 lbf | C0 - Static Radial Rating N/A 283000 N63500 lbf | CAD N/A |
X33114 | Series N/A 33114 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52800 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf | CAD N/A |
X30217 | Series N/A 30217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X33215 | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |
X33215M | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |