Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32312M | Series N/A 32312 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 310000 N69800 lbf | CAD N/A |
X30219 | Series N/A 30219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 265000 N59700 lbf | C0 - Static Radial Rating N/A 327000 N73400 lbf | CAD N/A |
X32021X | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XM | Series N/A 32021XM | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XSA | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
XGA32021X | Series N/A 32021X | d - Cone Bore N/A 106.000 mm4.1732 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
JH913848 | Series N/A H913800 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 39.688 mm1.5625 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 273000 N61300 lbf | C0 - Static Radial Rating N/A 256000 N57500 lbf | CAD N/A |
JF6049 | Series N/A JF6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61500 lbf | C0 - Static Radial Rating N/A 279000 N62800 lbf | CAD N/A |
JW7549 | Series N/A JW7500 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61600 lbf | C0 - Static Radial Rating N/A 294000 N66200 lbf | CAD N/A |
JHM516849 | Series N/A HM516800 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 339000 N76300 lbf | CAD N/A |
X33214 | Series N/A 33214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 314000 N70700 lbf | CAD N/A |
X33021 | Series N/A 33021 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65400 lbf | C0 - Static Radial Rating N/A 449000 N101000 lbf | CAD N/A |
XA32217M | Series N/A 32217M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65300 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32024X | Series N/A 32024X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 N65700 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
X33018 | Series N/A 33018 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 293000 N65900 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
X33216 | Series N/A 33216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 297000 N66700 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf | CAD N/A |
JT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
KJT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
X30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 301000 N67600 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
X31317M | Series N/A 31317 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf | CAD N/A |
JW8049 | Series N/A JW8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
X30317M | Series N/A 30317M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf | CAD N/A |
X32219 | Series N/A 32219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 316000 N71100 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32313M | Series N/A 32313M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 320000 N72000 lbf | C0 - Static Radial Rating N/A 388000 N87200 lbf | CAD N/A |
J6392 | Series N/A 6300 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 56 mm2.2050 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf | CAD N/A |