Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33220M | Series N/A 33220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 63 mm2.4803 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 488000 N110000 lbf | C0 - Static Radial Rating N/A 679000 N153000 lbf | CAD N/A |
X32222M | Series N/A 32222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 53.000 mm2.0866 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 493000 N111000 lbf | C0 - Static Radial Rating N/A 668000 N150000 lbf | CAD N/A |
X30228M | Series N/A 30228M | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 502000 N113000 lbf | C0 - Static Radial Rating N/A 649000 N146000 lbf | CAD N/A |
X32032 | Series N/A 32032 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 516000 N116000 lbf | C0 - Static Radial Rating N/A 801000 N180000 lbf | CAD N/A |
JHH221436 | Series N/A HH221400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 57.531 mm2.2650 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 534000 N120000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf | CAD N/A |
X31322 | Series N/A 31322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 N124000 lbf | C0 - Static Radial Rating N/A 663000 N149000 lbf | CAD N/A |
X32940M | Series N/A 32940M | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf | CAD N/A |
X32944M | Series N/A 32944M | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 1090000 N245000 lbf | CAD N/A |
X33030M | Series N/A 33030 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf | CAD N/A |
X30230M | Series N/A 30230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 565000 N127000 lbf | C0 - Static Radial Rating N/A 735000 N165000 lbf | CAD N/A |
X32317 | Series N/A 32317 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 N128000 lbf | C0 - Static Radial Rating N/A 588000 N132000 lbf | CAD N/A |
X32948M | Series N/A 32948 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 571000 N128000 lbf | C0 - Static Radial Rating N/A 1150000 N258000 lbf | CAD N/A |
X30322M | Series N/A 30322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 576000 N130000 lbf | C0 - Static Radial Rating N/A 732000 N165000 lbf | CAD N/A |
JHH221437P | Series N/A HH221400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 65.500 mm2.5787 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 578000 N130000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf | CAD N/A |
X32224M | Series N/A 32224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf | CAD N/A |
X32034XM | Series N/A 32034XM | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 610000 N137000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf | CAD N/A |
X32032XM | Series N/A 32032XM | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 611000 N137000 lbf | C0 - Static Radial Rating N/A 867000 N195000 lbf | CAD N/A |
X32320M | Series N/A 32320M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 621000 N140000 lbf | C0 - Static Radial Rating N/A 883000 N198000 lbf | CAD N/A |
X32318M | Series N/A 32318M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 622000 N140000 lbf | C0 - Static Radial Rating N/A 683000 N153000 lbf | CAD N/A |
X32319M | Series N/A 32319 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 67 mm2.6378 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 626000 N141000 lbf | C0 - Static Radial Rating N/A 714000 N161000 lbf | CAD N/A |
JHM133449 | Series N/A HM133400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 69.850 mm2.7500 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 N143000 lbf | C0 - Static Radial Rating N/A 1040000 N233000 lbf | CAD N/A |
X31324XM | Series N/A 31324X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 N144000 lbf | C0 - Static Radial Rating N/A 777000 N175000 lbf | CAD N/A |
KJH429148 | Series N/A H429100 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 654000 N147000 lbf | C0 - Static Radial Rating N/A 955000 N215000 lbf | CAD N/A |
X30232M | Series N/A 30232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 657000 N148000 lbf | C0 - Static Radial Rating N/A 868000 N195000 lbf | CAD N/A |
JHH224333 | Series N/A HH224300 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 66.675 mm2.6250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 680000 N153000 lbf | C0 - Static Radial Rating N/A 906000 N204000 lbf | CAD N/A |