Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32036XM | Series N/A 32036XM | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 707000 N159000 lbf | C0 - Static Radial Rating N/A 1240000 N280000 lbf | CAD N/A |
X32038XM | Series N/A 32038XM | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 719000 N162000 lbf | C0 - Static Radial Rating N/A 1290000 N290000 lbf | CAD N/A |
X32040XM | Series N/A 32040XM | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 70 mm2.7559 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 847000 N191000 lbf | C0 - Static Radial Rating N/A 1520000 N342000 lbf | CAD N/A |
X32044XM | Series N/A 32044XM | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N223000 lbf | C0 - Static Radial Rating N/A 1800000 N405000 lbf | CAD N/A |
X32048X | Series N/A 32048X | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N266000 lbf | C0 - Static Radial Rating N/A 1940000 N435000 lbf | CAD N/A |
X32048XR | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRA | Series N/A M249700 | d - Cone Bore N/A 241.000 mm9.4882 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRSA | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32052X | Series N/A 32052X | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf | CAD N/A |
X32056XM | Series N/A 32056X | d - Cone Bore N/A 280 mm11.0236 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1380000 N309000 lbf | C0 - Static Radial Rating N/A 2620000 N590000 lbf | CAD N/A |
X32060X | Series N/A 32060X | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf | CAD N/A |
X32064XM | Series N/A 32064XM | d - Cone Bore N/A 320.000 mm12.5984 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1800000 N406000 lbf | C0 - Static Radial Rating N/A 3420000 N768000 lbf | CAD N/A |
X32204 | Series N/A 32204 | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 N11100 lbf | C0 - Static Radial Rating N/A 43000 N9660 lbf | CAD N/A |
X32205 | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205M | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf | CAD N/A |
X32206M | Series N/A 32206M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf | CAD N/A |
X32207 | Series N/A 32207 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 N16800 lbf | C0 - Static Radial Rating N/A 82300 N18500 lbf | CAD N/A |
X32208 | Series N/A 32208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95900 N21600 lbf | C0 - Static Radial Rating N/A 86500 N19400 lbf | CAD N/A |
X32208M | Series N/A 32208M | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf | CAD N/A |
X32209 | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32209M | Series N/A 32209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32209N | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32210M | Series N/A 32210M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |