Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JM207049A | Series N/A M207000 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf | CAD N/A |
X32014X | Series N/A 32014X | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N29900 lbf | C0 - Static Radial Rating N/A 163000 N36700 lbf | CAD N/A |
X32014XM | Series N/A 32014X | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N29900 lbf | C0 - Static Radial Rating N/A 163000 N36700 lbf | CAD N/A |
X32308NM | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf | CAD N/A |
X32308 | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf | CAD N/A |
JL724346 | Series N/A L724300 | d - Cone Bore N/A 115.000 mm4.5276 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 134000 N30200 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf | CAD N/A |
X32015X | Series N/A 32015X | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf | CAD N/A |
X32015XM | Series N/A 32015XM | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf | CAD N/A |
XA30214 | Series N/A 30214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 N31000 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf | CAD N/A |
X30214 | Series N/A 30214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 N31000 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf | CAD N/A |
JLM714149 | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf | CAD N/A |
JLM714149A | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf | CAD N/A |
JW5049 | Series N/A JW5000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31800 lbf | C0 - Static Radial Rating N/A 138000 N31000 lbf | CAD N/A |
X30310 | Series N/A 30310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31900 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf | CAD N/A |
X32211M | Series N/A 32211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf | CAD N/A |
X33208 | Series N/A 33208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 144000 N32400 lbf | CAD N/A |
JL724348 | Series N/A L724300 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf | CAD N/A |
JM205149 | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149A | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149AS | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
X31310M | Series N/A 31310M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf | CAD N/A |
X33209 | Series N/A 33209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 155000 N34800 lbf | CAD N/A |
X32212M | Series N/A 32212M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 178000 N40100 lbf | CAD N/A |
JP10049A | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JL725346 | Series N/A L725300 | d - Cone Bore N/A 125.000 mm4.9213 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 150000 N33700 lbf | C0 - Static Radial Rating N/A 246000 N55300 lbf | CAD N/A |