Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
KLM11749 | Series N/A | d - Cone Bore N/A 0.6875 in17.463 mm | B - Cone Width N/A 0.5750 in14.605 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6600 lbf29400 N | C0 - Static Radial Rating N/A 5260 lbf23400 N | CAD N/A |
LM11749 | Series N/A | d - Cone Bore N/A 0.6875 in17.463 mm | B - Cone Width N/A 0.5750 in14.605 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6600 lbf29400 N | C0 - Static Radial Rating N/A 5260 lbf23400 N | CAD N/A |
03066X | Series N/A | d - Cone Bore N/A 0.6693 in17 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
03062 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
L44640 | Series N/A | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
KL44643 | Series N/A | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6760 lbf30100 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44642 | Series N/A | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44643 | Series N/A | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44643X | Series N/A | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44645 | Series N/A | d - Cone Bore N/A 1.0231 in25.987 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
KL44649 | Series N/A | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6760 lbf30100 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44649 | Series N/A | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L45449 | Series N/A | d - Cone Bore N/A 1.1417 in28.999 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7980 lbf35500 N | C0 - Static Radial Rating N/A 8130 lbf36200 N | CAD N/A |
08118 | Series N/A 08000 | d - Cone Bore N/A 1.1875 in30.163 mm | B - Cone Width N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N | CAD N/A |
08125 | Series N/A 08000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N | CAD N/A |
LL116249 | Series N/A | d - Cone Bore N/A 3 1/4 in82.550 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15900 lbf70900 N | C0 - Static Radial Rating N/A 19600 lbf87000 N | CAD N/A |
LL217849 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13400 lbf59500 N | C0 - Static Radial Rating N/A 20000 lbf88700 N | CAD N/A |
LL319349 | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 22400 lbf99400 N | CAD N/A |
LL420549 | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14600 lbf64900 N | C0 - Static Radial Rating N/A 23400 lbf104000 N | CAD N/A |
LL521845 | Series N/A | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13800 lbf61400 N | C0 - Static Radial Rating N/A 24000 lbf107000 N | CAD N/A |
LL521849C | Series N/A | d - Cone Bore N/A 4.25 in107.95 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15800 lbf70400 N | C0 - Static Radial Rating N/A 24000 lbf107000 N | CAD N/A |
LM72849 | Series N/A | d - Cone Bore N/A 0.8900 in22.606 mm | B - Cone Width N/A 0.6102 in15.499 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7900 lbf35100 N | C0 - Static Radial Rating N/A 7420 lbf33000 N | CAD N/A |
L910349 | Series N/A | d - Cone Bore N/A 2.4995 in63.487 mm | B - Cone Width N/A 0.6102 in15.499 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9850 lbf43800 N | C0 - Static Radial Rating N/A 14000 lbf62300 N | CAD N/A |
NA05075 | Series N/A | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.625 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
LL713149 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.6299 in15.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11000 lbf48800 N | C0 - Static Radial Rating N/A 16900 lbf75000 N | CAD N/A |