Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 500 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

53150 N/A 1 1/2 in38.1 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
542 N/A 1 1/2 in38.1 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
HM801346 N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
HM801346X N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
HM903241 N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 24000 lbf107000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
K149560 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 23100 lbf103000 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
KLM29749C N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 11900 lbf52800 N N/A 15100 lbf67300 N N/A CAD Icon (for items table)
LM29748 N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29748N N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29749 N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29749N N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
NA24776SW N/A 1 1/2 in38.1 mm N/A 1.1562 in29.367 mm N/A 17000 lbf75500 N N/A N/A CAD Icon (for items table)
NA13687 N/A 1 1/2 in38.1 mm N/A 0.9062 in23.0175 mm N/A N/A N/A CAD Icon (for items table)
13890 N/A 1.5150 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Icon (for items table)
19153X N/A 1.5156 in38.496 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
18587 N/A 1 9/16 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
26880 N/A 1 9/16 in39.688 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26881 N/A 1 9/16 in39.688 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
2789 N/A 1 9/16 in39.688 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2789A N/A 1 9/16 in39.688 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
3382 N/A 1 9/16 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3386 N/A 1 9/16 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3774 N/A 1 9/16 in39.688 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
422 N/A 1 9/16 in39.688 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
4367 N/A 1 9/16 in39.688 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
44156 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
44158 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
457 N/A 1 9/16 in39.688 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
620 N/A 1 9/16 in39.688 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
M201047 N/A 1 9/16 in39.688 mm N/A 0.8700 in22.098 mm N/A 16500 lbf73400 N N/A 20000 lbf89100 N N/A CAD Icon (for items table)
NA44156 N/A 1 9/16 in39.688 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Icon (for items table)
11157 N/A 1.5740 in39.980 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
28155 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28156 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28159 N/A 1.5740 in39.980 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
HM204043 N/A 1.5743 in39.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A CAD Icon (for items table)
28158 N/A 1.5748 in40 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
344 N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
344A N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
350 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
350A N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3582 N/A 1.5748 in40 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3879 N/A 1.5748 in40 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
420 N/A 1.5748 in40 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
44157 N/A 1.5748 in40 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
44157X N/A 1.5748 in40 mm N/A 0.9080 in23.063 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
442-S N/A 1.5748 in40 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
543 N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
543X N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 35800 lbf159000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
451 - 500 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »