Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
551 - 600 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M802048 N/A 1 5/8 in41.275 mm N/A 1.0100 in25.654 mm N/A 20600 lbf91700 N N/A 25300 lbf112000 N N/A CAD Icon (for items table)
M802048CP N/A 1 5/8 in41.275 mm N/A 1.0100 in25.654 mm N/A 24400 lbf109000 N N/A 25300 lbf112000 N N/A CAD Icon (for items table)
M903345 N/A 1 5/8 in41.275 mm N/A 0.9375 in23.813 mm N/A 22800 lbf101000 N N/A 20800 lbf92500 N N/A CAD Icon (for items table)
NA44163 N/A 1 5/8 in41.275 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Icon (for items table)
KM802048 N/A 1 5/8 in41.275 mm N/A 1.0100 in25.654 mm N/A 20600 lbf91700 N N/A 25300 lbf112000 N N/A CAD Icon (for items table)
11165X N/A 1.6535 in41.999 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
4395 N/A 1.6563 in42.070 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
461 N/A 1.6870 in42.850 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
12168 N/A 1 11/16 in42.863 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
22168 N/A 1 11/16 in42.863 mm N/A 0.7810 in19.837 mm N/A 17400 lbf77400 N N/A 16500 lbf73200 N N/A CAD Icon (for items table)
22780 N/A 1 11/16 in42.863 mm N/A 1.0625 in26.988 mm N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A CAD Icon (for items table)
25576 N/A 1 11/16 in42.863 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25578 N/A 1 11/16 in42.863 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
29168 N/A 1 11/16 in42.863 mm N/A 0.7545 in19.164 mm N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A CAD Icon (for items table)
2973 N/A 1 11/16 in42.863 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
3579 N/A 1 11/16 in42.863 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
65383 N/A 1 11/16 in42.863 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
25577 N/A 1.6880 in42.875 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25577C N/A 1.6880 in42.875 mm N/A 1.0000 in25.400 mm N/A 18800 lbf83800 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
26884 N/A 1.6880 in42.875 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26886 N/A 1.6880 in42.875 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
342-S N/A 1.6880 in42.875 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
16986 N/A 1.6924 in42.987 mm N/A 0.7810 in19.837 mm N/A 13400 lbf59500 N N/A 16500 lbf73500 N N/A CAD Icon (for items table)
17886 N/A 1.6924 in42.987 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD Icon (for items table)
342X N/A 1.6929 in43.000 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
NA22171 N/A 1.7188 in43.658 mm N/A 0.8750 in22.225 mm N/A N/A N/A CAD Icon (for items table)
12175 N/A 1 3/4 in44.450 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
13175 N/A 1 3/4 in44.450 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
18685 N/A 1 3/4 in44.450 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
25580 N/A 1 3/4 in44.450 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25581 N/A 1 3/4 in44.450 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25582 N/A 1 3/4 in44.450 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25583 N/A 1 3/4 in44.450 mm N/A 1.4125 in35.878 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
2975 N/A 1 3/4 in44.450 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
33885 N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33885N N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
35175 N/A 1 3/4 in44.450 mm N/A 0.9060 in23.012 mm N/A 18600 lbf82800 N N/A 20100 lbf89200 N N/A CAD Icon (for items table)
35176 N/A 1 3/4 in44.450 mm N/A 0.9060 in23.012 mm N/A 22100 lbf98100 N N/A 20100 lbf89200 N N/A CAD Icon (for items table)
355 N/A 1 3/4 in44.450 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
355A N/A 1 3/4 in44.450 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
355X N/A 1 3/4 in44.450 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3578 N/A 1 3/4 in44.450 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3578A N/A 1 3/4 in44.450 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3578AA N/A 1 3/4 in44.450 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3760 N/A 1 3/4 in44.450 mm N/A 1.4430 in36.652 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3782 N/A 1 3/4 in44.450 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3783 N/A 1 3/4 in44.450 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
386AS N/A 1 3/4 in44.450 mm N/A 0.8640 in21.946 mm N/A 22200 lbf98600 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
435 N/A 1 3/4 in44.450 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
4370 N/A 1 3/4 in44.450 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
551 - 600 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »