Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
601 - 650 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

438 N/A 1 3/4 in44.450 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
438W N/A 1 3/4 in44.450 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
45280 N/A 1 3/4 in44.450 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
458 N/A 1 3/4 in44.450 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
460 N/A 1 3/4 in44.450 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
46175 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
46176 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
49175 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
49176 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
49576 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49577 N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
527 N/A 1 3/4 in44.450 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
53176 N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
53177 N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
53178 N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
535 N/A 1 3/4 in44.450 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5356 N/A 1 3/4 in44.450 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
55175 N/A 1 3/4 in44.450 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55175C N/A 1 3/4 in44.450 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
55176 N/A 1 3/4 in44.450 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55176C N/A 1 3/4 in44.450 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
59175 N/A 1 3/4 in44.450 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
59176 N/A 1 3/4 in44.450 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
615 N/A 1 3/4 in44.450 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
6277 N/A 1 3/4 in44.450 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Icon (for items table)
65384 N/A 1 3/4 in44.450 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
65385 N/A 1 3/4 in44.450 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM803149 N/A 1 3/4 in44.450 mm N/A 1.1563 in29.370 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM804842 N/A 1 3/4 in44.450 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM804843 N/A 1 3/4 in44.450 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM807040 N/A 1 3/4 in44.450 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM903247 N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
HM903249 N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
HM903249A N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
HM907635 N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A CAD Icon (for items table)
L102849 N/A 1 3/4 in44.450 mm N/A 0.7188 in18.258 mm N/A 12800 lbf57000 N N/A 17600 lbf78300 N N/A CAD Icon (for items table)
LL103049 N/A 1 3/4 in44.450 mm N/A 0.5000 in12.700 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD Icon (for items table)
NA18685 N/A 1 3/4 in44.450 mm N/A 0.81245 in20.636 mm N/A N/A N/A CAD Icon (for items table)
NA438 N/A 1 3/4 in44.450 mm N/A 1.2188 in30.9575 mm N/A N/A N/A CAD Icon (for items table)
NA53176 N/A 1 3/4 in44.450 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
NA438SW N/A 1 3/4 in44.450 mm N/A 1.2188 in30.9575 mm N/A N/A N/A CAD Icon (for items table)
NA435SW N/A 1 3/4 in44.450 mm N/A 1.4063 in35.72 mm N/A N/A N/A CAD Icon (for items table)
28576 N/A 1.7665 in44.869 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
25584 N/A 1.7710 in44.983 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
29177 N/A 1.7710 in44.983 mm N/A 0.7545 in19.164 mm N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A CAD Icon (for items table)
3776 N/A 1.7710 in44.983 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
25584A N/A 1.7712 in44.988 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
367X N/A 1.7712 in44.988 mm N/A 0.8750 in22.225 mm N/A 19300 lbf85900 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
396A N/A 1.7712 in44.988 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
HM903248 N/A 1.7712 in44.988 mm N/A 1.1250 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
601 - 650 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »