Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
701 - 750 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

536 N/A 1 7/8 in47.625 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5361 N/A 1 7/8 in47.625 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
55187 N/A 1 7/8 in47.625 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55187C N/A 1 7/8 in47.625 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
59187 N/A 1 7/8 in47.625 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
59188 N/A 1 7/8 in47.625 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
617 N/A 1 7/8 in47.625 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
66187 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
72187 N/A 1 7/8 in47.625 mm N/A 1.2910 in32.791 mm N/A 34400 lbf153000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72187C N/A 1 7/8 in47.625 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
72188 N/A 1 7/8 in47.625 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72188C N/A 1 7/8 in47.625 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
HM804846 N/A 1 7/8 in47.625 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM907639 N/A 1 7/8 in47.625 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A CAD Icon (for items table)
M804048 N/A 1 7/8 in47.625 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98600 N N/A 26100 lbf116000 N N/A CAD Icon (for items table)
M804049 N/A 1 7/8 in47.625 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98600 N N/A 26100 lbf116000 N N/A CAD Icon (for items table)
3781A N/A 1.9060 in48.412 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
HM804848 N/A 1.9060 in48.412 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM804848A N/A 1.9060 in48.412 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM804849 N/A 1.9060 in48.412 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
365-S N/A 1 15/16 in49.213 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
3781 N/A 1 15/16 in49.213 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
5395 N/A 1 15/16 in49.213 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
5395V N/A 1 15/16 in49.213 mm N/A 1.7510 in44.475 mm N/A 56600 lbf252000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
545 N/A 1 15/16 in49.213 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5562 N/A 1 15/16 in49.213 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
65390 N/A 1 15/16 in49.213 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HH506348 N/A 1 15/16 in49.213 mm N/A 1.75 in44.45 mm N/A 55300 lbf246000 N N/A 65100 lbf290000 N N/A CAD Icon (for items table)
HM807044 N/A 1 15/16 in49.213 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
55196 N/A 1.9675 in49.975 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55197 N/A 1.9675 in49.975 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
546 N/A 1.9678 in49.982 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
28579 N/A 1.9680 in49.987 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
378A N/A 1.9680 in49.987 mm N/A 0.8750 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
55194 N/A 1.9680 in49.987 mm N/A 1.0594 in26.909 mm N/A 23900 lbf106000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55195 N/A 1.9680 in49.987 mm N/A 1.0594 in26.909 mm N/A 23900 lbf106000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HH506349 N/A 1.9680 in49.987 mm N/A 1.75 in44.45 mm N/A 55300 lbf246000 N N/A 65100 lbf290000 N N/A CAD Icon (for items table)
L305648 N/A 1.9680 in49.987 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
LM104947A N/A 1.9680 in49.987 mm N/A 0.8750 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
365 N/A 1.9685 in50 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
366 N/A 1.9685 in50 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
396 N/A 1.9685 in50 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
465 N/A 1.9685 in50 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
529A N/A 1.9685 in50 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
NA366 N/A 1.9685 in50 mm N/A 0.98445 in25.005 mm N/A N/A N/A CAD Icon (for items table)
18200 N/A 2 in50.8 mm N/A 0.7190 in18.263 mm N/A 13700 lbf61100 N N/A 14400 lbf63900 N N/A CAD Icon (for items table)
18790 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD Icon (for items table)
28580 N/A 2 in50.8 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
28580A N/A 2 in50.8 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
28678 N/A 2 in50.8 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
701 - 750 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »