Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
801 - 850 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM907643 N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A CAD Icon (for items table)
L305649 N/A 2 in50.8 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
LL205449 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
LL205449A N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
LL205449AA N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
LM104949 N/A 2 in50.8 mm N/A 0.8750 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
LM104949E N/A 2 in50.8 mm N/A 1.0190 in25.883 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
LM104949P N/A 2 in50.8 mm N/A 0.8750 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
NA456SW N/A 2 in50.8 mm N/A 1.4688 in37.308 mm N/A 30500 lbf136000 N N/A N/A CAD Icon (for items table)
NA3780 N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA455 N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
NA55200 N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA3780SW N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA455SW N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
368-S N/A 2.0312 in51.592 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
18204X N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A CAD Icon (for items table)
28584 N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
33890 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33891 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
3767 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3767A N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3767AA N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 25400 lbf113000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
377 N/A 2.0625 in52.388 mm N/A 0.8750 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
377A N/A 2.0625 in52.388 mm N/A 0.8750 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
380 N/A 2.0625 in52.388 mm N/A 0.8281 in21.034 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
468 N/A 2.0625 in52.388 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
540 N/A 2.0625 in52.388 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
55206 N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55206C N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33895 N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33895N N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
389A N/A 2.1250 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389AS N/A 2.1250 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
39578 N/A 2.1250 in53.975 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
45287 N/A 2.1250 in53.975 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
4553 N/A 2.1250 in53.975 mm N/A 1.8310 in46.507 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
456 N/A 2.1250 in53.975 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
4595 N/A 2.1250 in53.975 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
539 N/A 2.1250 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539A N/A 2.1250 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539W N/A 2.1250 in53.975 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
55212C N/A 2.1250 in53.975 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
5577 N/A 2.1250 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578 N/A 2.1250 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578V N/A 2.1250 in53.975 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
557-S N/A 2.1250 in53.975 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
621 N/A 2.1250 in53.975 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
624 N/A 2.1250 in53.975 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
6280 N/A 2.1250 in53.975 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Icon (for items table)
636 N/A 2.1250 in53.975 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
801 - 850 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »