Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
851 - 900 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

65212 N/A 2.1250 in53.975 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
66212 N/A 2.1250 in53.975 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
66584 N/A 2.1250 in53.975 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
72212 N/A 2.1250 in53.975 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72212C N/A 2.1250 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
72213C N/A 2.1250 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
78214 N/A 2.1250 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78214C N/A 2.1250 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
78215 N/A 2.1250 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78215C N/A 2.1250 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
HM807049 N/A 2.1250 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM807049A N/A 2.1250 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM807049N N/A 2.1250 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM911242 N/A 2.1250 in53.975 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
HM911243 N/A 2.1250 in53.975 mm N/A 1.2175 in30.925 mm N/A 37500 lbf167000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
L507945 N/A 2.1250 in53.975 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table)
LM806349C N/A 2.1250 in53.975 mm N/A 0.7970 in20.244 mm N/A 17100 lbf76100 N N/A 22000 lbf97900 N N/A CAD Icon (for items table)
LM806649 N/A 2.1250 in53.975 mm N/A 0.7500 in19.050 mm N/A 14700 lbf65500 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
NA539 N/A 2.1250 in53.975 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
NA66212 N/A 2.1250 in53.975 mm N/A 1.4375 in36.5125 mm N/A N/A N/A CAD Icon (for items table)
NA72212 N/A 2.1250 in53.975 mm N/A 1.53125 in38.894 mm N/A N/A N/A CAD Icon (for items table)
NA33895SW N/A 2.1250 in53.975 mm N/A 1.3750 in34.925 mm N/A N/A N/A CAD Icon (for items table)
HM807048 N/A 2.1452 in54.488 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
6380 N/A 2.1580 in54.813 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
466 N/A 2.1649 in54.988 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
538 N/A 2.1649 in54.988 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
6381 N/A 2.1649 in54.988 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
385 N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
385X N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
475 N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
475X N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
557 N/A 2.1654 in55.001 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
622X N/A 2.1654 in55.001 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
NA385 N/A 2.1654 in55.001 mm N/A 1.03125 in26.194 mm N/A N/A N/A CAD Icon (for items table)
622A N/A 2.1656 in55.006 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
386 N/A 2.1840 in55.474 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
28680 N/A 2 3/16 in55.563 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
466-S N/A 2 3/16 in55.563 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
5566 N/A 2 3/16 in55.563 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
72218 N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72218C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
72219C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
HM813840 N/A 2 3/16 in55.563 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
389 N/A 2.1880 in55.575 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
66583 N/A 2.1950 in55.753 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28682 N/A 2 1/4 in57.150 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
28682P N/A 2 1/4 in57.150 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
29665 N/A 2 1/4 in57.150 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33225 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
33225A N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 28800 lbf128000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
851 - 900 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »