Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
51 - 100 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

157 N/A 0.7874 in20 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD Icon (for items table)
09081 N/A 0.8120 in20.625 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
1778 N/A 0.8121 in20.627 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
12580 N/A 0.8125 in20.638 mm N/A 0.7813 in19.845 mm N/A 9810 lbf43600 N N/A 9720 lbf43200 N N/A CAD Icon (for items table)
3660 N/A 0.8125 in20.638 mm N/A 1.1975 in30.417 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
KM12649 N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 9900 lbf44100 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
M12649 N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
M12649X N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 9170 lbf40800 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
LM12749 N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD Icon (for items table)
LM12749F N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD Icon (for items table)
07087 N/A 7/8 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07087X N/A 7/8 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
1280 N/A 7/8 in22.225 mm N/A 0.8750 in22.225 mm N/A 12400 lbf55300 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
1380 N/A 7/8 in22.225 mm N/A 0.7940 in20.168 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD Icon (for items table)
1380H N/A 7/8 in22.225 mm N/A 0.7940 in20.168 mm N/A 12800 lbf56700 N N/A 10900 lbf48300 N N/A CAD Icon (for items table)
1755 N/A 7/8 in22.225 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
1975 N/A 7/8 in22.225 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
2380 N/A 7/8 in22.225 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
246X N/A 7/8 in22.225 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD Icon (for items table)
2684 N/A 7/8 in22.225 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
320 N/A 7/8 in22.225 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
3655 N/A 7/8 in22.225 mm N/A 1.5100 in38.354 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
LL52549 N/A 7/8 in22.225 mm N/A 0.4400 in11.176 mm N/A 3730 lbf16600 N N/A 3770 lbf16800 N N/A CAD Icon (for items table)
M12648 N/A 7/8 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
M12648A N/A 7/8 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
LM72849 N/A 0.8900 in22.606 mm N/A 0.6102 in15.499 mm N/A 7900 lbf35100 N N/A 7420 lbf33000 N N/A CAD Icon (for items table)
07090X N/A 0.9050 in22.987 mm N/A 0.5614 in14.260 mm N/A 6060 lbf27000 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07093 N/A 15/16 in23.813 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
15574A N/A 15/16 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1751 N/A 15/16 in23.813 mm N/A 0.9560 in24.282 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
1779 N/A 15/16 in23.813 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
1990X N/A 15/16 in23.813 mm N/A 0.8400 in21.336 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
23092 N/A 15/16 in23.813 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table)
2381 N/A 15/16 in23.813 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
26093 N/A 15/16 in23.813 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
2683 N/A 15/16 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2685 N/A 15/16 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
3162 N/A 15/16 in23.813 mm N/A 1.5580 in39.573 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3659 N/A 15/16 in23.813 mm N/A 1.1975 in30.417 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
L44640 N/A 15/16 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
43096 N/A 0.9600 in24.384 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
07098 N/A 0.9835 in24.981 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
17098 N/A 0.9835 in24.981 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
NA17098 N/A 0.9835 in24.981 mm N/A 0.78125 in19.844 mm N/A N/A N/A CAD Icon (for items table)
07097 N/A 0.9843 in25.001 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
17098X N/A 0.9843 in25.001 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
247 N/A 0.9843 in25.001 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD Icon (for items table)
07096 N/A 0.9905 in25.159 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07099 N/A 0.9950 in25.273 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
02473 N/A 1 in25.400 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
51 - 100 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »