This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
501 - 525 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA357 N/A 1.5748 in40 mm N/A 1.0000 in25.400 mm N/A N/A N/A
337X N/A 1.5938 in40.483 mm N/A 0.9320 in23.673 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A
HM801349 N/A 1.5938 in40.483 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A
LM300849 N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A
LM300849N N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A
11162 N/A 1 5/8 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
11163 N/A 1 5/8 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
18590 N/A 1 5/8 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A
22778 N/A 1 5/8 in41.275 mm N/A 1.0625 in26.988 mm N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A
24780 N/A 1 5/8 in41.275 mm N/A 0.9063 in23.020 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A
24781 N/A 1 5/8 in41.275 mm N/A 0.9063 in23.020 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A
26882 N/A 1 5/8 in41.275 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
26885 N/A 1 5/8 in41.275 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
336 N/A 1 5/8 in41.275 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
3383 N/A 1 5/8 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
3384 N/A 1 5/8 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
342 N/A 1 5/8 in41.275 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
342A N/A 1 5/8 in41.275 mm N/A 1.1802 in29.977 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
3576 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3577 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3585 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
365A N/A 1 5/8 in41.275 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
3877 N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3877A N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3880 N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
501 - 525 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »