Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1001 - 1050 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

28990 N/A 2.4400 in61.976 mm N/A 0.9688 in24.608 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
28995 N/A 2.4700 in62.738 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
L910349 N/A 2.4995 in63.487 mm N/A 0.6102 in15.499 mm N/A 9850 lbf43800 N N/A 14000 lbf62300 N N/A CAD Icon (for items table)
29585 N/A 2 1/2 in63.500 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29586 N/A 2 1/2 in63.500 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29670 N/A 2 1/2 in63.500 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33251 N/A 2 1/2 in63.500 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
390A N/A 2 1/2 in63.500 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
390AN N/A 2 1/2 in63.500 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
39250 N/A 2 1/2 in63.500 mm N/A 0.8661 in21.999 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
395 N/A 2 1/2 in63.500 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3955 N/A 2 1/2 in63.500 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
39585 N/A 2 1/2 in63.500 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585A N/A 2 1/2 in63.500 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585P N/A 2 1/2 in63.500 mm N/A 1.1875 in30.163 mm N/A 44500 lbf198000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
395X N/A 2 1/2 in63.500 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395XA N/A 2 1/2 in63.500 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3982 N/A 2 1/2 in63.500 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3982W N/A 2 1/2 in63.500 mm N/A 1.1830 in30.048 mm N/A 29500 lbf131000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3982X N/A 2 1/2 in63.500 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
477 N/A 2 1/2 in63.500 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
483 N/A 2 1/2 in63.500 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
5552 N/A 2 1/2 in63.500 mm N/A 2.0355 in51.702 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5564 N/A 2 1/2 in63.500 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5584 N/A 2 1/2 in63.500 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5584V N/A 2 1/2 in63.500 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
559 N/A 2 1/2 in63.500 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
559A N/A 2 1/2 in63.500 mm N/A 1.4440 in36.678 mm N/A 39700 lbf177000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
565 N/A 2 1/2 in63.500 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
565-S N/A 2 1/2 in63.500 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
6382 N/A 2 1/2 in63.500 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
639 N/A 2 1/2 in63.500 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6475 N/A 2 1/2 in63.500 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
745-S N/A 2 1/2 in63.500 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
78248C N/A 2 1/2 in63.500 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
78250 N/A 2 1/2 in63.500 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78250AC N/A 2 1/2 in63.500 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
H414235 N/A 2 1/2 in63.500 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H414236 N/A 2 1/2 in63.500 mm N/A 1.6250 in41.275 mm N/A 61200 lbf272000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715336 N/A 2 1/2 in63.500 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH914447 N/A 2 1/2 in63.500 mm N/A 2.125 in53.975 mm N/A 101000 lbf451000 N N/A 92900 lbf413000 N N/A CAD Icon (for items table)
HM212046 N/A 2 1/2 in63.500 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212046C N/A 2 1/2 in63.500 mm N/A 1.5100 in38.354 mm N/A 54900 lbf244000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212047 N/A 2 1/2 in63.500 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813842 N/A 2 1/2 in63.500 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813842A N/A 2 1/2 in63.500 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
K3982 N/A 2 1/2 in63.500 mm N/A 1.1830 in30.048 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
L610549 N/A 2 1/2 in63.500 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
LL510749 N/A 2 1/2 in63.500 mm N/A 0.5000 in12.700 mm N/A 8700 lbf38700 N N/A 12000 lbf53300 N N/A CAD Icon (for items table)
M111048 N/A 2 1/2 in63.500 mm N/A 1.0200 in25.908 mm N/A 28700 lbf128000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
1001 - 1050 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »