Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1051 - 1100 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA78250 N/A 2 1/2 in63.500 mm N/A 1.53125 in38.894 mm N/A N/A N/A CAD Icon (for items table)
6464 N/A 2.5575 in64.961 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
656 N/A 2.5575 in64.961 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
747-S N/A 2.5575 in64.961 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
569 N/A 2.5576 in64.963 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
6385 N/A 2.5580 in64.973 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
29588 N/A 2.5586 in64.988 mm N/A 1.0000 in25.400 mm N/A 24800 lbf110000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
39586 N/A 2.5586 in64.988 mm N/A 1.2175 in30.925 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
478XA N/A 2.5586 in64.988 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
78255X N/A 2.5586 in64.988 mm N/A 1.2962 in32.923 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
399 N/A 2.5591 in65.001 mm N/A 0.8660 in21.996 mm N/A 20600 lbf91600 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
478 N/A 2.5591 in65.001 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
478W N/A 2.5591 in65.001 mm N/A 1.1420 in29.007 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
6379 N/A 2.5625 in65.088 mm N/A 2.2050 in56.007 mm N/A 85600 lbf381000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
H715340 N/A 2.5625 in65.088 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
5595 N/A 2.5938 in65.883 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
H212749 N/A 2.5979 in65.987 mm N/A 1.6339 in41.501 mm N/A 56100 lbf249000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
39590A N/A 2.6240 in66.650 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
29590 N/A 2.6250 in66.675 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
33261 N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
33262 N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
33262A N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
39589 N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39590 N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39591 N/A 2.6250 in66.675 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
395A N/A 2.6250 in66.675 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395AN N/A 2.6250 in66.675 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395CS N/A 2.6250 in66.675 mm N/A 0.9230 in23.444 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395-S N/A 2.6250 in66.675 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3984 N/A 2.6250 in66.675 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3992 N/A 2.6250 in66.675 mm N/A 1.1505 in29.223 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3994 N/A 2.6250 in66.675 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
479 N/A 2.6250 in66.675 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
495AA N/A 2.6250 in66.675 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
5553 N/A 2.6250 in66.675 mm N/A 2.0355 in51.702 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
560 N/A 2.6250 in66.675 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
6386 N/A 2.6250 in66.675 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6386A N/A 2.6250 in66.675 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6386V N/A 2.6250 in66.675 mm N/A 2.2050 in56.007 mm N/A 85600 lbf381000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6389 N/A 2.6250 in66.675 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
641 N/A 2.6250 in66.675 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
H414242 N/A 2.6250 in66.675 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715341 N/A 2.6250 in66.675 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715341A N/A 2.6250 in66.675 mm N/A 1.8125 in46.038 mm N/A 56000 lbf249000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH814547 N/A 2.6250 in66.675 mm N/A 2.2500 in57.150 mm N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A CAD Icon (for items table)
HH914449 N/A 2.6250 in66.675 mm N/A 2.125 in53.975 mm N/A 101000 lbf451000 N N/A 92900 lbf413000 N N/A CAD Icon (for items table)
HM212049 N/A 2.6250 in66.675 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212049A N/A 2.6250 in66.675 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212049X N/A 2.6250 in66.675 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813844 N/A 2.6250 in66.675 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
1051 - 1100 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »