Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1301 - 1350 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

27687 N/A 3 1/4 in82.550 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
47685 N/A 3 1/4 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47686 N/A 3 1/4 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47686N N/A 3 1/4 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47687 N/A 3 1/4 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
495 N/A 3 1/4 in82.550 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
495W N/A 3 1/4 in82.550 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
495XA N/A 3 1/4 in82.550 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
580 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
580N N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
580W N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 43900 lbf195000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
580WA N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 43900 lbf195000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
580X N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
582 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
595 N/A 3 1/4 in82.550 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6559C N/A 3 1/4 in82.550 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6559V N/A 3 1/4 in82.550 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
663 N/A 3 1/4 in82.550 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
663A N/A 3 1/4 in82.550 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
749A N/A 3 1/4 in82.550 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
750A N/A 3 1/4 in82.550 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
756 N/A 3 1/4 in82.550 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
757 N/A 3 1/4 in82.550 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
839 N/A 3 1/4 in82.550 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
842 N/A 3 1/4 in82.550 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
H917849 N/A 3 1/4 in82.550 mm N/A 2.0938 in53.183 mm N/A 101000 lbf448000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
HM516448 N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
HM516449A N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
HM516449C N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
HM617045 N/A 3 1/4 in82.550 mm N/A 1.6875 in42.863 mm N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A CAD Icon (for items table)
KHM516449 N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 49100 lbf218000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
L116149 N/A 3 1/4 in82.550 mm N/A 0.8438 in21.433 mm N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A CAD Icon (for items table)
LL116249 N/A 3 1/4 in82.550 mm N/A 0.5938 in15.083 mm N/A 15900 lbf70900 N N/A 19600 lbf87000 N N/A CAD Icon (for items table)
LM716449 N/A 3 1/4 in82.550 mm N/A 1.0625 in26.988 mm N/A 30500 lbf135000 N N/A 42000 lbf187000 N N/A CAD Icon (for items table)
NA580 N/A 3 1/4 in82.550 mm N/A 1.6250 in41.275 mm N/A N/A N/A CAD Icon (for items table)
NA749 N/A 3 1/4 in82.550 mm N/A 2 in50.8 mm N/A N/A N/A CAD Icon (for items table)
NA842 N/A 3 1/4 in82.550 mm N/A 2.46875 in62.706 mm N/A N/A N/A CAD Icon (for items table)
NA580SW N/A 3 1/4 in82.550 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
27689 N/A 3.2813 in83.345 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27689H N/A 3.2813 in83.345 mm N/A 1.0000 in25.400 mm N/A 24900 lbf111000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27690 N/A 3.2813 in83.345 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27691 N/A 3.2813 in83.345 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
47688 N/A 3.2813 in83.345 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
498 N/A 3.3125 in84.138 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
664 N/A 3.3125 in84.138 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
9386H N/A 3.3125 in84.138 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
H919942 N/A 3.3125 in84.138 mm N/A 1.9291 in48.999 mm N/A 83800 lbf373000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
H919942H N/A 3.3125 in84.138 mm N/A 1.9291 in48.999 mm N/A 99400 lbf442000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
27695 N/A 3.3455 in84.976 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
499A N/A 3.3455 in84.976 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
1301 - 1350 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »