This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
676 - 700 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

18780 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A
25592 N/A 1.8125 in46.038 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
2984 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A
2984A N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A
359A N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
359-S N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
3777 N/A 1.8125 in46.038 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
436 N/A 1.8125 in46.038 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
LL205442 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
369A N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
369AS N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
369-S N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
3778 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
3779 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
386A N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
386AX N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
45282 N/A 1 7/8 in47.625 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
463 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
467 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
49580 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A
49581 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 27600 lbf123000 N N/A 35000 lbf155000 N N/A
528 N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
528A N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
528R N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
5358 N/A 1 7/8 in47.625 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A
676 - 700 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »