Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1351 - 1400 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

599X N/A 3.3465 in85.001 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
665X N/A 3.3465 in85.001 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
90334 N/A 3.3465 in85.001 mm N/A 2.0772 in52.761 mm N/A 86100 lbf383000 N N/A 88100 lbf392000 N N/A CAD Icon (for items table)
98335 N/A 3.3465 in85.001 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
749 N/A 3.3475 in85.027 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
749-S N/A 3.3475 in85.027 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
749V N/A 3.3475 in85.027 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
497 N/A 3.3750 in85.725 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
497A N/A 3.3750 in85.725 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
497P N/A 3.3750 in85.725 mm N/A 1.1720 in29.769 mm N/A 41200 lbf183000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
596 N/A 3.3750 in85.725 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
665 N/A 3.3750 in85.725 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
665A N/A 3.3750 in85.725 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
677 N/A 3.3750 in85.725 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
758 N/A 3.3750 in85.725 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
841 N/A 3.3750 in85.725 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM120835 N/A 3.3750 in85.725 mm N/A 1.9375 in49.213 mm N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
HM617048 N/A 3.3750 in85.725 mm N/A 1.6875 in42.863 mm N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A CAD Icon (for items table)
HM617049 N/A 3.3750 in85.725 mm N/A 1.6875 in42.863 mm N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A CAD Icon (for items table)
NA497SW N/A 3.3750 in85.725 mm N/A 1.4375 in36.5125 mm N/A N/A N/A CAD Icon (for items table)
596-S N/A 3 7/16 in87.313 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
869 N/A 3 7/16 in87.313 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
HH221432 N/A 3 7/16 in87.313 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
L217847 N/A 3 7/16 in87.313 mm N/A 0.8125 in20.638 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
42346 N/A 3.4630 in87.960 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42350 N/A 3 1/2 in88.9 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
593 N/A 3 1/2 in88.9 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
593A N/A 3 1/2 in88.9 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6580 N/A 3 1/2 in88.9 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6580V N/A 3 1/2 in88.9 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
679 N/A 3 1/2 in88.9 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
69350X N/A 3 1/2 in88.9 mm N/A 1.1875 in30.163 mm N/A 37600 lbf167000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
759 N/A 3 1/2 in88.9 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
766 N/A 3 1/2 in88.9 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
77350 N/A 3 1/2 in88.9 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
775 N/A 3 1/2 in88.9 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
850 N/A 3 1/2 in88.9 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
850V N/A 3 1/2 in88.9 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
850W N/A 3 1/2 in88.9 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
855 N/A 3 1/2 in88.9 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
98350 N/A 3 1/2 in88.9 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HH221434 N/A 3 1/2 in88.9 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HM518445 N/A 3 1/2 in88.9 mm N/A 1.5625 in39.688 mm N/A 66700 lbf297000 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
L117549 N/A 3 1/2 in88.9 mm N/A 0.7500 in19.050 mm N/A 19900 lbf88600 N N/A 30200 lbf134000 N N/A CAD Icon (for items table)
L217849 N/A 3 1/2 in88.9 mm N/A 0.8125 in20.638 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
LL217849 N/A 3 1/2 in88.9 mm N/A 0.5938 in15.083 mm N/A 13400 lbf59500 N N/A 20000 lbf88700 N N/A CAD Icon (for items table)
LM117949 N/A 3 1/2 in88.9 mm N/A 1.1250 in28.575 mm N/A 31100 lbf138000 N N/A 49500 lbf220000 N N/A CAD Icon (for items table)
NA593 N/A 3 1/2 in88.9 mm N/A 1.6250 in41.275 mm N/A N/A N/A CAD Icon (for items table)
NA759 N/A 3 1/2 in88.9 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA98350 N/A 3 1/2 in88.9 mm N/A 2.28125 in57.944 mm N/A N/A N/A CAD Icon (for items table)
1351 - 1400 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »