Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1551 - 1600 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

56425W N/A 4.25 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
56426 N/A 4.25 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
56426N N/A 4.25 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
67425 N/A 4.25 in107.95 mm N/A 1.1875 in30.163 mm N/A 52500 lbf233000 N N/A 60300 lbf268000 N N/A CAD Icon (for items table)
71425 N/A 4.25 in107.95 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
936 N/A 4.25 in107.95 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH224340 N/A 4.25 in107.95 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
K37425 N/A 4.25 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
L521949 N/A 4.25 in107.95 mm N/A 0.8438 in21.433 mm N/A 20000 lbf88900 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
LL521849C N/A 4.25 in107.95 mm N/A 0.5938 in15.083 mm N/A 15800 lbf70400 N N/A 24000 lbf107000 N N/A CAD Icon (for items table)
LM522546 N/A 4.25 in107.95 mm N/A 1.3750 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A CAD Icon (for items table)
NA56425SW N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 50900 lbf226000 N N/A N/A CAD Icon (for items table)
37431 N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
37431A N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
37431AN N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
71432 N/A 4.3288 in109.952 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
64432 N/A 4.3297 in109.974 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
NA64432SW N/A 4.3297 in109.975 mm N/A 2 in50.8 mm N/A N/A N/A CAD Icon (for items table)
H924043 N/A 4.3301 in109.985 mm N/A 2.0625 in52.388 mm N/A 106000 lbf470000 N N/A 137000 lbf610000 N N/A CAD Icon (for items table)
LM522548 N/A 4.3302 in109.987 mm N/A 1.3750 in34.925 mm N/A 44000 lbf196000 N N/A 80300 lbf357000 N N/A CAD Icon (for items table)
LM522549 N/A 4.3302 in109.987 mm N/A 1.3750 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A CAD Icon (for items table)
64433 N/A 4.3304 in109.992 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
71433X N/A 4.3307 in110 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
942 N/A 4.3307 in110 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
67434 N/A 4.3438 in110.333 mm N/A 1.1875 in30.163 mm N/A 44300 lbf197000 N N/A 60300 lbf268000 N N/A CAD Icon (for items table)
64437 N/A 4.3750 in111.125 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
67437 N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A 52500 lbf233000 N N/A 60300 lbf268000 N N/A CAD Icon (for items table)
71437 N/A 4.3750 in111.125 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
H924045 N/A 4.3750 in111.125 mm N/A 2.0625 in52.388 mm N/A 125000 lbf557000 N N/A 137000 lbf610000 N N/A CAD Icon (for items table)
HH924349 N/A 4.3750 in111.125 mm N/A 2.8125 in71.438 mm N/A 179000 lbf796000 N N/A 192000 lbf855000 N N/A CAD Icon (for items table)
947 N/A 4.4062 in111.917 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
64450 N/A 4 1/2 in114.300 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
64450W N/A 4 1/2 in114.300 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
68450 N/A 4 1/2 in114.300 mm N/A 1.2500 in31.750 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A CAD Icon (for items table)
71450 N/A 4 1/2 in114.300 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
71451 N/A 4 1/2 in114.300 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
938 N/A 4 1/2 in114.300 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
97450 N/A 4 1/2 in114.300 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
DX256794 N/A 4 1/2 in114.300 mm N/A 2.6250 in66.675 mm N/A 188000 lbf837000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
EE514045 N/A 4 1/2 in114.300 mm N/A 3.2500 in82.550 mm N/A 180000 lbf802000 N N/A 227000 lbf1010000 N N/A CAD Icon (for items table)
HH224346 N/A 4 1/2 in114.300 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH224346V N/A 4 1/2 in114.300 mm N/A 2.6250 in66.675 mm N/A 181000 lbf806000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH926744 N/A 4 1/2 in114.300 mm N/A 3.2500 in82.550 mm N/A 240000 lbf1070000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
HM926740 N/A 4 1/2 in114.300 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A CAD Icon (for items table)
HM926740V N/A 4 1/2 in114.300 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A CAD Icon (for items table)
K150198 N/A 4 1/2 in114.300 mm N/A 2.6250 in66.675 mm N/A 181000 lbf806000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
L623149 N/A 4 1/2 in114.300 mm N/A 0.8438 in21.433 mm N/A 26600 lbf118000 N N/A 42300 lbf188000 N N/A CAD Icon (for items table)
LM122948 N/A 4 1/2 in114.300 mm N/A 1.3750 in34.925 mm N/A 54100 lbf240000 N N/A 80300 lbf357000 N N/A CAD Icon (for items table)
NA71450 N/A 4 1/2 in114.300 mm N/A 2.09375 in53.181 mm N/A N/A N/A CAD Icon (for items table)
NA97450 N/A 4 1/2 in114.300 mm N/A 2.28125 in57.944 mm N/A N/A N/A CAD Icon (for items table)
1551 - 1600 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »