This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
901 - 925 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

387 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387A N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387AS N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387-S N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387W N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
390 N/A 2 1/4 in57.150 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
3958 N/A 2 1/4 in57.150 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
39580 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
39581 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
3979 N/A 2 1/4 in57.150 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
45289 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
45290 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
45290CA N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 40800 lbf182000 N N/A 42600 lbf189000 N N/A
45291 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
462 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
462A N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
462W N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
469 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
555-S N/A 2 1/4 in57.150 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
623 N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
623A N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
623V N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 55300 lbf246000 N N/A 54800 lbf244000 N N/A
635 N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
6375 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
6387 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
901 - 925 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »