Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1801 - 1850 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

DX513576 N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 217000 lbf965000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE107060 N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE107060V N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 209000 lbf929000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE217060 N/A 6.0000 in152.400 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
EE450601 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE560600 N/A 6.0000 in152.400 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
HH234048 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH234048V N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 325000 lbf1450000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH234049 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 274000 lbf1220000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
KL630349 N/A 6.0000 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A CAD Icon (for items table)
KL730649 N/A 6.0000 in152.400 mm N/A 1.1250 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A CAD Icon (for items table)
L630349 N/A 6.0000 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A CAD Icon (for items table)
L730649 N/A 6.0000 in152.400 mm N/A 1.1250 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A CAD Icon (for items table)
LM330448 N/A 6.0000 in152.400 mm N/A 1.6250 in41.275 mm N/A 63700 lbf283000 N N/A 125000 lbf556000 N N/A CAD Icon (for items table)
M231648 N/A 6.0000 in152.400 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A CAD Icon (for items table)
M231649 N/A 6.0000 in152.400 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A CAD Icon (for items table)
NA99600 N/A 6.0000 in152.400 mm N/A 2.8125 in71.4375 mm N/A N/A N/A CAD Icon (for items table)
NA48990SW N/A 6.0000 in152.400 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
GL630349C N/A 6.0000 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A CAD Icon (for items table)
81606 N/A 6.0625 in153.988 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
H936340 N/A 6.1250 in155.575 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A CAD Icon (for items table)
HM133444 N/A 6.1870 in157.150 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
HM136936 N/A 6.1870 in157.150 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A CAD Icon (for items table)
M432148A N/A 6.1875 in157.163 mm N/A 1.875 in47.625 mm N/A 77100 lbf343000 N N/A 143000 lbf636000 N N/A CAD Icon (for items table)
46780 N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table)
EE217062X N/A 6.2500 in158.750 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
EE280626 N/A 6.2500 in158.750 mm N/A 2.7207 in69.106 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
KL432349 N/A 6.2500 in158.750 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A CAD Icon (for items table)
L432348 N/A 6.2500 in158.750 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A CAD Icon (for items table)
L432349 N/A 6.2500 in158.750 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A CAD Icon (for items table)
EE560629 N/A 6.2960 in159.918 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
81629 N/A 6.2973 in159.951 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
81630 N/A 6.2973 in159.951 mm N/A 1.8437 in46.83 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
HM133448 N/A 6.2992 in160 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
HM237532 N/A 6.3120 in160.325 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
81637 N/A 6.3750 in161.925 mm N/A 1.8437 in46.83 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
EE117063 N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE117063X N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE590638 N/A 6.3750 in161.925 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HM237537 N/A 6.4951 in164.976 mm N/A 2.6772 in68.001 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A CAD Icon (for items table)
H337840 N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table)
H337840XX N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table)
HM136940 N/A 6.4995 in165.087 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A CAD Icon (for items table)
46790 N/A 6.5 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table)
46790A N/A 6.5 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table)
560950 N/A 6.5 in165.1 mm N/A 3.0000 in76.200 mm N/A 208000 lbf924000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
67780 N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67780V N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A 108000 lbf480000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
86650 N/A 6.5 in165.1 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table)
94649 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
1801 - 1850 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »