Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2051 - 2100 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

93825V N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
96825 N/A 8.2500 in209.550 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
DX940730 N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
HM743345 N/A 8.2500 in209.550 mm N/A 2.7500 in69.850 mm N/A 206000 lbf917000 N N/A 353000 lbf1570000 N N/A CAD Icon (for items table)
LM742745 N/A 8.3750 in212.725 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
M246932 N/A 8.3750 in212.725 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A CAD Icon (for items table)
543085 N/A 8.5000 in215.900 mm N/A 1.2500 in31.750 mm N/A 53800 lbf239000 N N/A 102000 lbf453000 N N/A CAD Icon (for items table)
EE130851 N/A 8.5000 in215.900 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE420850 N/A 8.5000 in215.900 mm N/A 3.1249 in79.372 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE820085 N/A 8.5000 in215.900 mm N/A 3.6875 in93.663 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A CAD Icon (for items table)
LM742748 N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 85100 lbf378000 N N/A 181000 lbf807000 N N/A CAD Icon (for items table)
LM742749 N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
LM742749AA N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
LM742747 N/A 8.5200 in216.408 mm N/A 1.9375 in49.213 mm N/A 90100 lbf401000 N N/A 181000 lbf807000 N N/A CAD Icon (for items table)
LM742747A N/A 8.5320 in216.713 mm N/A 1.9375 in49.213 mm N/A 85100 lbf378000 N N/A 181000 lbf807000 N N/A CAD Icon (for items table)
543086 N/A 8.6602 in219.969 mm N/A 1.2500 in31.750 mm N/A 53800 lbf239000 N N/A 102000 lbf453000 N N/A CAD Icon (for items table)
H247540 N/A 8.6604 in219.974 mm N/A 4.4375 in112.713 mm N/A 432000 lbf1920000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
M244249 N/A 8.6875 in220.663 mm N/A 2.4375 in61.913 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
M244249A N/A 8.6875 in220.663 mm N/A 2.6250 in66.675 mm N/A 146000 lbf649000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
LM245833 N/A 8.6960 in220.878 mm N/A 2.0625 in52.388 mm N/A 123000 lbf549000 N N/A 214000 lbf952000 N N/A CAD Icon (for items table)
EE380875 N/A 8.7500 in222.250 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A CAD Icon (for items table)
LM844049 N/A 8.8125 in223.838 mm N/A 1.8125 in46.038 mm N/A 116000 lbf516000 N N/A 207000 lbf919000 N N/A CAD Icon (for items table)
EE130889 N/A 8.875 in225.425 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE430888 N/A 8.875 in225.425 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE710905 N/A 8.9500 in227.330 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
EE113089 N/A 8.9920 in228.397 mm N/A 3.3750 in85.725 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
EE113091 N/A 8.9945 in228.460 mm N/A 3.3750 in85.725 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
544090 N/A 9 in228.600 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
8573 N/A 9 in228.600 mm N/A 2.0625 in52.388 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
88900 N/A 9 in228.600 mm N/A 1.9375 in49.213 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A CAD Icon (for items table)
96900 N/A 9 in228.600 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
EE130902 N/A 9 in228.600 mm N/A 2.7500 in69.850 mm N/A 190000 lbf843000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE390090 N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 377000 lbf1680000 N N/A 473000 lbf2100000 N N/A CAD Icon (for items table)
EE430900 N/A 9 in228.600 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE430902 N/A 9 in228.600 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE700091 N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 382000 lbf1700000 N N/A 481000 lbf2140000 N N/A CAD Icon (for items table)
EE710906 N/A 9 in228.600 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
HH949549 N/A 9 in228.600 mm N/A 4.3750 in111.125 mm N/A 505000 lbf2240000 N N/A 564000 lbf2510000 N N/A CAD Icon (for items table)
HM746646 N/A 9 in228.600 mm N/A 2.7500 in69.850 mm N/A 214000 lbf951000 N N/A 380000 lbf1690000 N N/A CAD Icon (for items table)
K544090 N/A 9 in228.600 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
M249732 N/A 9 in228.600 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
LM245846 N/A 9.0625 in230.188 mm N/A 2.0625 in52.388 mm N/A 116000 lbf518000 N N/A 214000 lbf952000 N N/A CAD Icon (for items table)
544091 N/A 9.1250 in231.775 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
H247545WS N/A 9.1250 in231.775 mm N/A 4.4375 in112.713 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
K544091 N/A 9.1250 in231.775 mm N/A 1.2500 in31.750 mm N/A 50500 lbf225000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
LL244549 N/A 9.1250 in231.775 mm N/A 0.8465 in21.501 mm N/A 32900 lbf146000 N N/A 78500 lbf349000 N N/A CAD Icon (for items table)
LM245848 N/A 9.1250 in231.775 mm N/A 2.0625 in52.388 mm N/A 116000 lbf518000 N N/A 214000 lbf952000 N N/A CAD Icon (for items table)
M246942 N/A 9.1250 in231.775 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A CAD Icon (for items table)
M246943 N/A 9.1250 in231.775 mm N/A 2.7500 in69.850 mm N/A 166000 lbf736000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
M249734 N/A 9.1250 in231.775 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
2051 - 2100 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »