Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2351 - 2400 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM266449V N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 605000 lbf2690000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM267148WS N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A CAD Icon (for items table)
LL365348 N/A 15.1250 in384.175 mm N/A 1.1250 in28.575 mm N/A 52300 lbf232000 N N/A 150000 lbf667000 N N/A CAD Icon (for items table)
LM665949 N/A 15.1875 in385.763 mm N/A 3.2500 in82.550 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
LM665949A N/A 15.1875 in385.763 mm N/A 3.2500 in82.550 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
M667935 N/A 15.2460 in387.248 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
EE234154 N/A 15.5 in393.7 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156 N/A 15.6250 in396.875 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156W N/A 15.6250 in396.875 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
LM567943 N/A 15.6250 in396.875 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
LL566848 N/A 15.8750 in403.225 mm N/A 1.1250 in28.575 mm N/A 51700 lbf230000 N N/A 159000 lbf708000 N N/A CAD Icon (for items table)
EE234160 N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160A N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160W N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE285160 N/A 16.0000 in406.400 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A CAD Icon (for items table)
EE571602 N/A 16.0000 in406.400 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A CAD Icon (for items table)
EE736160 N/A 16.0000 in406.400 mm N/A 3.1250 in79.375 mm N/A 387000 lbf1720000 N N/A 769000 lbf3420000 N N/A CAD Icon (for items table)
EE833160X N/A 16.0000 in406.400 mm N/A 4.2500 in107.950 mm N/A 519000 lbf2310000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
EE911600 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A CAD Icon (for items table)
H969249 N/A 16.0000 in406.400 mm N/A 6.3750 in161.925 mm N/A 941000 lbf4180000 N N/A 1540000 lbf6840000 N N/A CAD Icon (for items table)
L467549 N/A 16.0000 in406.400 mm N/A 2.4375 in61.913 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A CAD Icon (for items table)
LM567949 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
M667944 N/A 16.0000 in406.400 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
NA285160 N/A 16.0000 in406.400 mm N/A 3.09375 in78.581 mm N/A N/A N/A CAD Icon (for items table)
EE285162 N/A 16.1250 in409.575 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A CAD Icon (for items table)
M268744WS N/A 16.1250 in409.575 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
M270730 N/A 16.1250 in409.575 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A CAD Icon (for items table)
M667947 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667948 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 380000 lbf1690000 N N/A 768000 lbf3420000 N N/A CAD Icon (for items table)
EE911618 N/A 16.1875 in411.163 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A CAD Icon (for items table)
M268749 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
M268749WS N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
M268742 N/A 16.5350 in419.989 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
EE328167 N/A 16.7500 in425.450 mm N/A 5.6220 in142.799 mm N/A 704000 lbf3130000 N N/A 1360000 lbf6030000 N N/A CAD Icon (for items table)
L269140 N/A 16.8125 in427.038 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE241693 N/A 16.9375 in430.213 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A CAD Icon (for items table)
80170 N/A 17.0000 in431.800 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A CAD Icon (for items table)
80385 N/A 17.0000 in431.800 mm N/A 1.8125 in46.038 mm N/A 140000 lbf624000 N N/A 342000 lbf1520000 N N/A CAD Icon (for items table)
EE241701 N/A 17.0000 in431.800 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A CAD Icon (for items table)
EE571703 N/A 17.0000 in431.800 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A CAD Icon (for items table)
L269143 N/A 17.0000 in431.800 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
LM769349X N/A 17.0000 in431.800 mm N/A 3.5313 in89.695 mm N/A 429000 lbf1910000 N N/A 929000 lbf4130000 N N/A CAD Icon (for items table)
LM869448 N/A 17.0000 in431.800 mm N/A 2.9375 in74.613 mm N/A 276000 lbf1230000 N N/A 632000 lbf2810000 N N/A CAD Icon (for items table)
EE650170 N/A 17.0040 in431.902 mm N/A 6.8750 in174.625 mm N/A 1040000 lbf4640000 N N/A 2080000 lbf9230000 N N/A CAD Icon (for items table)
EE737173 N/A 17.3750 in441.325 mm N/A 3.3750 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A CAD Icon (for items table)
M270744 N/A 17.5 in444.5 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A CAD Icon (for items table)
80176 N/A 17.6250 in447.675 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A CAD Icon (for items table)
LL469949 N/A 17.6250 in447.675 mm N/A 1.6385 in41.618 mm N/A 139000 lbf618000 N N/A 340000 lbf1510000 N N/A CAD Icon (for items table)
M270749 N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A CAD Icon (for items table)
M270749A N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 693000 lbf3080000 N N/A 1330000 lbf5900000 N N/A CAD Icon (for items table)
2351 - 2400 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »