Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2451 - 2500 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE649237 N/A 23.7380 in602.945 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649239 N/A 23.9260 in607.720 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649238 N/A 23.9900 in609.346 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
L879946 N/A 23.9920 in609.397 mm N/A 3.6250 in92.075 mm N/A 445000 lbf1980000 N N/A 1230000 lbf5470000 N N/A CAD Icon (for items table)
EE649240 N/A 24.0000 in609.600 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649240H N/A 24.0000 in609.600 mm N/A 3.6875 in93.663 mm N/A 570000 lbf2540000 N N/A 1210000 lbf5390000 N N/A CAD Icon (for items table)
EE743240 N/A 24.0000 in609.600 mm N/A 3.2500 in82.550 mm N/A 467000 lbf2080000 N N/A 912000 lbf4060000 N N/A CAD Icon (for items table)
L580049 N/A 24.0000 in609.600 mm N/A 3.1250 in79.375 mm N/A 453000 lbf2020000 N N/A 1040000 lbf4620000 N N/A CAD Icon (for items table)
L879947 N/A 24.0000 in609.600 mm N/A 3.6250 in92.075 mm N/A 445000 lbf1980000 N N/A 1230000 lbf5470000 N N/A CAD Icon (for items table)
LL580049 N/A 24.2500 in615.950 mm N/A 1.6250 in41.275 mm N/A 136000 lbf605000 N N/A 414000 lbf1840000 N N/A CAD Icon (for items table)
80780 N/A 25 in635.000 mm N/A 2.125 in53.975 mm N/A 147000 lbf654000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
M281635 N/A 25 in635.000 mm N/A 7.0000 in177.800 mm N/A 1320000 lbf5860000 N N/A 3120000 lbf13900000 N N/A CAD Icon (for items table)
LM281049 N/A 25.4375 in646.113 mm N/A 5.5625 in141.288 mm N/A 1060000 lbf4700000 N N/A 2330000 lbf10400000 N N/A CAD Icon (for items table)
L281146 N/A 25.9935 in660.235 mm N/A 3.7500 in95.250 mm N/A 570000 lbf2530000 N N/A 1340000 lbf5940000 N N/A CAD Icon (for items table)
EE538260 N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 800000 lbf3560000 N N/A 1750000 lbf7800000 N N/A CAD Icon (for items table)
EE538261 N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 800000 lbf3560000 N N/A 1750000 lbf7800000 N N/A CAD Icon (for items table)
EE749260 N/A 26.0000 in660.400 mm N/A 3.3649 in85.468 mm N/A 504000 lbf2240000 N N/A 1040000 lbf4620000 N N/A CAD Icon (for items table)
L281147 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A CAD Icon (for items table)
L281148 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 570000 lbf2530000 N N/A 1340000 lbf5940000 N N/A CAD Icon (for items table)
LL481448 N/A 26.5000 in673.1 mm N/A 2.4375 in61.913 mm N/A 249000 lbf1110000 N N/A 707000 lbf3140000 N N/A CAD Icon (for items table)
LM281849 N/A 26.7500 in679.450 mm N/A 5.6250 in142.875 mm N/A 1130000 lbf5020000 N N/A 2480000 lbf11000000 N N/A CAD Icon (for items table)
M282249 N/A 26.8750 in682.625 mm N/A 7.3125 in185.738 mm N/A 1400000 lbf6240000 N N/A 3340000 lbf14900000 N N/A CAD Icon (for items table)
EE655270 N/A 27.0000 in685.800 mm N/A 3.6250 in92.075 mm N/A 619000 lbf2750000 N N/A 1420000 lbf6300000 N N/A CAD Icon (for items table)
LL382149 N/A 27.5000 in698.500 mm N/A 2.5 in63.5 mm N/A 237000 lbf1050000 N N/A 716000 lbf3190000 N N/A CAD Icon (for items table)
EE755280 N/A 28.0000 in711.200 mm N/A 3.2500 in82.550 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A CAD Icon (for items table)
EE755285 N/A 28.5000 in723.900 mm N/A 3.1875 in80.963 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A CAD Icon (for items table)
LL582949 N/A 29.0000 in736.600 mm N/A 1.2500 in31.750 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A CAD Icon (for items table)
EE752295 N/A 29.5000 in749.300 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
LM283649 N/A 29.5000 in749.300 mm N/A 6.3125 in160.338 mm N/A 1340000 lbf5980000 N N/A 3050000 lbf13500000 N N/A CAD Icon (for items table)
LM283649H N/A 29.5000 in749.300 mm N/A 6.3125 in160.338 mm N/A 1150000 lbf5130000 N N/A 2980000 lbf13200000 N N/A CAD Icon (for items table)
L183448 N/A 29.9183 in759.925 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A CAD Icon (for items table)
LL483448 N/A 29.9183 in759.925 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A CAD Icon (for items table)
EE175300 N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A CAD Icon (for items table)
EE175301 N/A 30.0000 in762.000 mm N/A 2.5 in63.5 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A CAD Icon (for items table)
EE752300 N/A 30.0000 in762.000 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
L183449 N/A 30.0000 in762.000 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A CAD Icon (for items table)
LL483449 N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A CAD Icon (for items table)
EE752305 N/A 30.5000 in774.700 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
LL584449 N/A 31.5625 in801.688 mm N/A 2.3125 in58.738 mm N/A 244000 lbf1090000 N N/A 778000 lbf3460000 N N/A CAD Icon (for items table)
EE763325 N/A 32.5000 in825.500 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE763329 N/A 32.9375 in836.613 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE763330 N/A 33.0000 in838.200 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE157337 N/A 33.7500 in857.250 mm N/A 4.3750 in111.125 mm N/A 654000 lbf2910000 N N/A 1710000 lbf7630000 N N/A CAD Icon (for items table)
LM286249 N/A 34.0000 in863.600 mm N/A 7.3125 in185.738 mm N/A 1470000 lbf6520000 N N/A 3920000 lbf17400000 N N/A CAD Icon (for items table)
EE158349 N/A 34.9213 in887.001 mm N/A 4.3750 in111.125 mm N/A 655000 lbf2920000 N N/A 1740000 lbf7740000 N N/A CAD Icon (for items table)
EE158350 N/A 35.0000 in889.000 mm N/A 4.3750 in111.125 mm N/A 655000 lbf2920000 N N/A 1740000 lbf7740000 N N/A CAD Icon (for items table)
LL687949 N/A 38.5000 in977.900 mm N/A 2.5 in63.5 mm N/A 375000 lbf1670000 N N/A 1190000 lbf5290000 N N/A CAD Icon (for items table)
EE168400 N/A 40.0000 in1016.000 mm N/A 4.0000 in101.600 mm N/A 640000 lbf2840000 N N/A 1800000 lbf8030000 N N/A CAD Icon (for items table)
LL788345 N/A 41.8750 in1063.625 mm N/A 2.5625 in65.088 mm N/A 386000 lbf1720000 N N/A 1270000 lbf5660000 N N/A CAD Icon (for items table)
EE776420 N/A 42.0000 in1066.800 mm N/A 3.5000 in88.900 mm N/A 599000 lbf2670000 N N/A 1570000 lbf6990000 N N/A CAD Icon (for items table)
2451 - 2500 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »