This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1651 - 1675 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE116050 N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 135000 lbf602000 N N/A 195000 lbf867000 N N/A
EE153050 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
EE195500X N/A 5 in127 mm N/A 2.6510 in67.335 mm N/A 123000 lbf547000 N N/A 174000 lbf774000 N N/A
EE455051 N/A 5 in127 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
EE514050 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 180000 lbf802000 N N/A 227000 lbf1010000 N N/A
EE540502 N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A
EE750502 N/A 5 in127 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
HH228349 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
HH228349V N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 242000 lbf1080000 N N/A 279000 lbf1240000 N N/A
HH231637 N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A
HH932132 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 260000 lbf1160000 N N/A 282000 lbf1250000 N N/A
HM926747 N/A 5 in127 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
KLL225749 N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A
L225849 N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A
L225849H N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 30300 lbf135000 N N/A 61400 lbf273000 N N/A
L725349 N/A 5 in127 mm N/A 1.0000 in25.400 mm N/A 33700 lbf150000 N N/A 55300 lbf246000 N N/A
LL225749 N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A
LM125748 N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 49500 lbf220000 N N/A 92900 lbf413000 N N/A
LM125748AV N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 58700 lbf261000 N N/A 92900 lbf413000 N N/A
M327345 N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A
NA48290SW N/A 5 in127 mm N/A 1.8437 in46.83 mm N/A 60200 lbf268000 N N/A N/A
NA48291 N/A 5 in127 mm N/A 1.6875 in42.8625 mm N/A N/A N/A
97503 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
HM926749 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
95506 N/A 5.0620 in128.575 mm N/A 2.7053 in68.715 mm N/A 118000 lbf523000 N N/A 179000 lbf798000 N N/A
1651 - 1675 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »