This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1676 - 1700 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

48506 N/A 5.0625 in128.588 mm N/A 1.2500 in31.750 mm N/A 39800 lbf177000 N N/A 67400 lbf300000 N N/A
799 N/A 5.0625 in128.588 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
95514X N/A 5.1168 in129.967 mm N/A 2.7053 in68.715 mm N/A 127000 lbf565000 N N/A 179000 lbf798000 N N/A
HM127442 N/A 5.1168 in129.967 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
HM227545 N/A 5.1168 in129.967 mm N/A 2.3750 in60.325 mm N/A 103000 lbf458000 N N/A 164000 lbf727000 N N/A
95512 N/A 5.1171 in129.974 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
74511X N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
797 N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
95512X N/A 5.1181 in130 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
EE154512 N/A 5.1181 in130 mm N/A 3.2284 in82.001 mm N/A 163000 lbf727000 N N/A 248000 lbf1110000 N N/A
67389 N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
799A N/A 5.1250 in130.175 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
HM127446 N/A 5.1870 in131.750 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
48385 N/A 5.2500 in133.35 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
67390 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
67391 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
74525 N/A 5.2500 in133.35 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
95524V N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 168000 lbf745000 N N/A 209000 lbf931000 N N/A
95525 N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
95528 N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
KL327249 N/A 5.2500 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A
L327249 N/A 5.2500 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A
LL327049 N/A 5.2500 in133.35 mm N/A 0.6875 in17.463 mm N/A 21700 lbf96400 N N/A 38300 lbf170000 N N/A
M327349 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A
NA48385 N/A 5.2500 in133.35 mm N/A 1.6875 in42.8625 mm N/A N/A N/A
1676 - 1700 of 2507 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »