Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 350 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM89443 N/A 1 5/16 in33.338 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HM89444 N/A 1 5/16 in33.338 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
M38545 N/A 1 5/16 in33.338 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A CAD Icon (for items table)
M88047 N/A 1 5/16 in33.338 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048 N/A 1 5/16 in33.338 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048A N/A 1 5/16 in33.338 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048-S N/A 1 5/16 in33.338 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
NA43131 N/A 1 5/16 in33.338 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Icon (for items table)
KHM89443 N/A 1 5/16 in33.337 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
02877 N/A 1 3/8 in34.925 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
02878 N/A 1 3/8 in34.925 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
14136A N/A 1 3/8 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14136AA N/A 1 3/8 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14137A N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14137AS N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14138A N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14585 N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 13300 lbf59200 N N/A 15300 lbf68100 N N/A CAD Icon (for items table)
16137 N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table)
23690 N/A 1 3/8 in34.925 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A CAD Icon (for items table)
23790 N/A 1 3/8 in34.925 mm N/A 1.0625 in26.988 mm N/A 18900 lbf84100 N N/A 22000 lbf97900 N N/A CAD Icon (for items table)
25877 N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
25877A N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
25878 N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
2786 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
27875 N/A 1 3/8 in34.925 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Icon (for items table)
2793 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2796 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
28137 N/A 1 3/8 in34.925 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
2877 N/A 1 3/8 in34.925 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD Icon (for items table)
2878 N/A 1 3/8 in34.925 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD Icon (for items table)
31593 N/A 1 3/8 in34.925 mm N/A 1.1250 in28.575 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
31594 N/A 1 3/8 in34.925 mm N/A 1.1250 in28.575 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
335 N/A 1 3/8 in34.925 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3379 N/A 1 3/8 in34.925 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
343 N/A 1 3/8 in34.925 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3478 N/A 1 3/8 in34.925 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
3482 N/A 1 3/8 in34.925 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
3581 N/A 1 3/8 in34.925 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
36137 N/A 1 3/8 in34.925 mm N/A 1.1750 in29.845 mm N/A 22500 lbf99900 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
3872 N/A 1 3/8 in34.925 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3872A N/A 1 3/8 in34.925 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
417 N/A 1 3/8 in34.925 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
43137X N/A 1 3/8 in34.925 mm N/A 0.9478 in24.074 mm N/A 16200 lbf71900 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
4368 N/A 1 3/8 in34.925 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
449 N/A 1 3/8 in34.925 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM88649 N/A 1 3/8 in34.925 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
HM88649A N/A 1 3/8 in34.925 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
HM88649H N/A 1 3/8 in34.925 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91000 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
HM89446 N/A 1 3/8 in34.925 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HM89446A N/A 1 3/8 in34.925 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
301 - 350 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »