This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| M348448WS | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449 | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449WS | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| EE126098 | N/A 9.8130 in249.250 mm | N/A 3.0000 in76.200 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| K150195 | N/A 9.9700 in253.238 mm | N/A 2.8125 in71.438 mm | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| L848848XX | N/A 9.999 in253.975 mm | N/A 1.6339 in41.501 mm | N/A 76300 lbf340000 N | N/A 161000 lbf715000 N |
N/A
|
| L848849 | N/A 9.999 in253.975 mm | N/A 1.6339 in41.501 mm | N/A 80800 lbf360000 N | N/A 161000 lbf715000 N |
N/A
|
| LM249747NW | N/A 9.999 in253.975 mm | N/A 2 in50.8 mm | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| 29875 | N/A 10 in254 mm | N/A 0.8750 in22.225 mm | N/A 33900 lbf151000 N | N/A 87800 lbf391000 N |
N/A
|
| EE134100 | N/A 10 in254 mm | N/A 2.3125 in58.738 mm | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE251001 | N/A 10 in254 mm | N/A 2.1875 in55.563 mm | N/A 176000 lbf782000 N | N/A 313000 lbf1390000 N |
N/A
|
| EE275100 | N/A 10 in254 mm | N/A 2.7500 in69.850 mm | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE620100 | N/A 10 in254 mm | N/A 4.1250 in104.775 mm | N/A 404000 lbf1800000 N | N/A 603000 lbf2680000 N |
N/A
|
| EE822100 | N/A 10 in254 mm | N/A 2.8750 in73.025 mm | N/A 264000 lbf1180000 N | N/A 392000 lbf1740000 N |
N/A
|
| EE941002 | N/A 10 in254 mm | N/A 2.9375 in74.613 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| HH258232 | N/A 10 in254 mm | N/A 5.5625 in141.288 mm | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|
| HH953749 | N/A 10 in254 mm | N/A 4.7500 in120.650 mm | N/A 603000 lbf2680000 N | N/A 694000 lbf3090000 N |
N/A
|
| HM252343 | N/A 10 in254 mm | N/A 3.1406 in79.771 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252344 | N/A 10 in254 mm | N/A 3.1406 in79.771 mm | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| LL648449 | N/A 10 in254 mm | N/A 1.2500 in31.750 mm | N/A 57300 lbf255000 N | N/A 126000 lbf561000 N |
N/A
|
| LM249748 | N/A 10 in254 mm | N/A 1.6875 in42.863 mm | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| M249749 | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749H | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749X | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| HM252344NA | N/A 10 in254 mm | N/A 3.40625 in86.519 mm | N/A | N/A |
N/A
|