Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 450 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

3878 N/A 1 7/16 in36.513 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3878A N/A 1 7/16 in36.513 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
44143 N/A 1 7/16 in36.513 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
46143 N/A 1 7/16 in36.513 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
HM89249 N/A 1 7/16 in36.513 mm N/A 1.1350 in28.829 mm N/A 28200 lbf126000 N N/A 27200 lbf121000 N N/A CAD Icon (for items table)
HM89448 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HM89449 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
NA44143 N/A 1 7/16 in36.513 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Icon (for items table)
19149X N/A 1.4961 in38.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
13685 N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
13685A N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
13686 N/A 1 1/2 in38.1 mm N/A 1.0313 in26.195 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
13687 N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
13889 N/A 1 1/2 in38.1 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Icon (for items table)
16150 N/A 1 1/2 in38.1 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table)
19150 N/A 1 1/2 in38.1 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
25572 N/A 1 1/2 in38.1 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
26878 N/A 1 1/2 in38.1 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
2776 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2777 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
27879 N/A 1 1/2 in38.1 mm N/A 0.8705 in22.111 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Icon (for items table)
2788 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
27880 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Icon (for items table)
27881 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Icon (for items table)
2788A N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
28150 N/A 1 1/2 in38.1 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28151 N/A 1 1/2 in38.1 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
337 N/A 1 1/2 in38.1 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3381 N/A 1 1/2 in38.1 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3387 N/A 1 1/2 in38.1 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
33880 N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
347 N/A 1 1/2 in38.1 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3490 N/A 1 1/2 in38.1 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
3580 N/A 1 1/2 in38.1 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3583 N/A 1 1/2 in38.1 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3875 N/A 1 1/2 in38.1 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3876 N/A 1 1/2 in38.1 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
415 N/A 1 1/2 in38.1 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
418 N/A 1 1/2 in38.1 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
4375 N/A 1 1/2 in38.1 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
440 N/A 1 1/2 in38.1 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
44150 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
444 N/A 1 1/2 in38.1 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
455A N/A 1 1/2 in38.1 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
46150 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
46151 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
49150 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
49151 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
525 N/A 1 1/2 in38.1 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
525X N/A 1 1/2 in38.1 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
401 - 450 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »