This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2376 - 2400 of 2507 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M268744WS N/A 16.1250 in409.575 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
M270730 N/A 16.1250 in409.575 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
M667947 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
M667948 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 380000 lbf1690000 N N/A 768000 lbf3420000 N N/A
EE911618 N/A 16.1875 in411.163 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A
M268749 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
M268749WS N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
M268742 N/A 16.5350 in419.989 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
EE328167 N/A 16.7500 in425.450 mm N/A 5.6220 in142.799 mm N/A 704000 lbf3130000 N N/A 1360000 lbf6030000 N N/A
L269140 N/A 16.8125 in427.038 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A
EE241693 N/A 16.9375 in430.213 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
80170 N/A 17.0000 in431.800 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
80385 N/A 17.0000 in431.800 mm N/A 1.8125 in46.038 mm N/A 140000 lbf624000 N N/A 342000 lbf1520000 N N/A
EE241701 N/A 17.0000 in431.800 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
EE571703 N/A 17.0000 in431.800 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A
L269143 N/A 17.0000 in431.800 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A
LM769349X N/A 17.0000 in431.800 mm N/A 3.5313 in89.695 mm N/A 429000 lbf1910000 N N/A 929000 lbf4130000 N N/A
LM869448 N/A 17.0000 in431.800 mm N/A 2.9375 in74.613 mm N/A 276000 lbf1230000 N N/A 632000 lbf2810000 N N/A
EE650170 N/A 17.0040 in431.902 mm N/A 6.8750 in174.625 mm N/A 1040000 lbf4640000 N N/A 2080000 lbf9230000 N N/A
EE737173 N/A 17.3750 in441.325 mm N/A 3.3750 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
M270744 N/A 17.5 in444.5 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
80176 N/A 17.6250 in447.675 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
LL469949 N/A 17.6250 in447.675 mm N/A 1.6385 in41.618 mm N/A 139000 lbf618000 N N/A 340000 lbf1510000 N N/A
M270749 N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
M270749A N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 693000 lbf3080000 N N/A 1330000 lbf5900000 N N/A
2376 - 2400 of 2507 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »