This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2401 - 2425 of 2507 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM770945 N/A 17.7500 in450.850 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A
EE425179A N/A 17.9840 in456.794 mm N/A 5.6250 in142.875 mm N/A 798000 lbf3550000 N N/A 1400000 lbf6210000 N N/A
L570648 N/A 17.9950 in457.073 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A
80180 N/A 18.0000 in457.2 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
EE244180 N/A 18.0000 in457.2 mm N/A 2.8750 in73.025 mm N/A 318000 lbf1410000 N N/A 649000 lbf2890000 N N/A
EE671801 N/A 18.0000 in457.2 mm N/A 4.5000 in114.300 mm N/A 635000 lbf2830000 N N/A 1100000 lbf4870000 N N/A
EE737181 N/A 18.0000 in457.2 mm N/A 3.3750 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
EE737181X N/A 18.0000 in457.2 mm N/A 3.5930 in91.262 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
L570649 N/A 18.0000 in457.2 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A
LM272235 N/A 18.0000 in457.2 mm N/A 3.3750 in85.725 mm N/A 436000 lbf1940000 N N/A 921000 lbf4100000 N N/A
LM770949 N/A 18.0000 in457.2 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A
LL771948 N/A 18.7500 in476.250 mm N/A 1.6250 in41.275 mm N/A 106000 lbf469000 N N/A 315000 lbf1400000 N N/A
M272749 N/A 18.8750 in479.425 mm N/A 5.0625 in128.588 mm N/A 839000 lbf3730000 N N/A 1660000 lbf7400000 N N/A
80480 N/A 19.0000 in482.600 mm N/A 1.8125 in46.038 mm N/A 148000 lbf656000 N N/A 384000 lbf1710000 N N/A
EE243190 N/A 19.0000 in482.600 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
LM272249 N/A 19.0000 in482.600 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 921000 lbf4100000 N N/A
EE640191 N/A 19.2390 in488.671 mm N/A 3.7188 in94.458 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A
EE640192 N/A 19.2500 in488.950 mm N/A 3.7188 in94.458 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A
LM772748 N/A 19.2500 in488.950 mm N/A 3.3125 in84.138 mm N/A 418000 lbf1860000 N N/A 871000 lbf3870000 N N/A
EE243192 N/A 19.2530 in489.026 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
EE243192W N/A 19.2530 in489.026 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
EE243197 N/A 19.6190 in498.323 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
EE243198 N/A 19.6190 in498.323 mm N/A 3.1875 in80.963 mm N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A
EE243195 N/A 19.6250 in498.475 mm N/A 3.1875 in80.963 mm N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A
EE243196 N/A 19.6250 in498.475 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
2401 - 2425 of 2507 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »