Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
LL714649 | Series N/A LL714600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9210 lbf41000 N | C0 - Static Radial Rating N/A 13700 lbf61000 N | CAD N/A |
00050 | Series N/A 00000 | d - Cone Bore N/A 0.5000 in12.7 mm | B - Cone Width N/A 0.5540 in14.072 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N | CAD N/A |
07079 | Series N/A 07000 | d - Cone Bore N/A 0.7874 in20 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07079X | Series N/A 07000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6060 lbf27000 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087 | Series N/A 07000 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087X | Series N/A 07000 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07090X | Series N/A 07000 | d - Cone Bore N/A 0.9050 in22.987 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6060 lbf27000 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07093 | Series N/A 07000 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07096 | Series N/A 07000 | d - Cone Bore N/A 0.9905 in25.159 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07097 | Series N/A 07000 | d - Cone Bore N/A 0.9843 in25.001 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07098 | Series N/A 07000 | d - Cone Bore N/A 0.9835 in24.981 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07099 | Series N/A 07000 | d - Cone Bore N/A 0.9950 in25.273 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100 | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-S | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-SA | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
11590 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4230 lbf18800 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
11590A | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3910 lbf17400 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
05062 | Series N/A 05000 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05066 | Series N/A 05000 | d - Cone Bore N/A 0.6690 in16.993 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05068 | Series N/A 05000 | d - Cone Bore N/A 0.6875 in17.463 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05070X | Series N/A 05000 | d - Cone Bore N/A 0.7087 in18.001 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5560 lbf24700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05070XS | Series N/A 05000 | d - Cone Bore N/A 0.7082 in17.988 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075 | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075X | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05079 | Series N/A 05000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |