Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A N/A 2.3622 in60 mm N/A 1.03125 in26.194 mm N/A N/A N/A CAD
N/A N/A 2.3622 in60 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD
N/A N/A 2.375 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD
N/A N/A 2 1/2 in63.500 mm N/A 1.53125 in38.894 mm N/A N/A N/A CAD
N/A N/A 2.6250 in66.675 mm N/A 1.59375 in40.481 mm N/A N/A N/A CAD
N/A N/A 2 3/4 in69.850 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD
N/A N/A 2 3/4 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD
N/A N/A 2.7559 in70 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD
N/A N/A 2.8750 in73.025 mm N/A 1.59375 in40.481 mm N/A N/A N/A CAD
N/A N/A 3 in76.2 mm N/A 1.375 in34.925 mm N/A N/A N/A CAD
N/A N/A 3 in76.2 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD
N/A N/A 3 in76.2 mm N/A 2.15625 in54.769 mm N/A N/A N/A CAD
N/A N/A 3 1/4 in82.550 mm N/A 1.625 in41.275 mm N/A N/A N/A CAD
N/A N/A 3 1/4 in82.550 mm N/A 2 in50.8 mm N/A N/A N/A CAD
N/A N/A 3 1/4 in82.550 mm N/A 2.46875 in62.706 mm N/A N/A N/A CAD
N/A N/A 3 1/2 in88.900 mm N/A 1.625 in41.275 mm N/A N/A N/A CAD
N/A N/A 3 1/2 in88.900 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD
N/A N/A 3 1/2 in88.900 mm N/A 2.28125 in57.944 mm N/A N/A N/A CAD
N/A N/A 3 3/4 in95.250 mm N/A 1.62495 in41.2735 mm N/A N/A N/A CAD
N/A N/A 3 3/4 in95.250 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD
N/A N/A 3.937 in100 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD
N/A N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD
N/A N/A 4 in101.600 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD
N/A N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD
N/A N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD
26 - 50 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »