Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
224199 | Series N/A 224000 | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | C - Cup Width N/A 3.5938 in91.283 mm |
CAD
N/A ![]() |
224200 | Series N/A 224000 | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | C - Cup Width N/A 2.9375 in74.613 mm |
CAD
N/A ![]() |
224204 | Series N/A 224000 | D - Cup Outer Diameter N/A 20.5000 in520.7 mm | C - Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
22720 | Series N/A 22700 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
22721 | Series N/A 22700 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
231975 | Series N/A 230000 | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
2320 | Series N/A 2300 | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
232025 | Series N/A 230000 | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
23250X | Series N/A 23000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.5780 in14.681 mm |
CAD
N/A ![]() |
23255X | Series N/A 23000 | D - Cup Outer Diameter N/A 2.5591 in65.001 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
23256 | Series N/A 23000 | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
233 | Series N/A 235 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.5131 in13.033 mm |
CAD
N/A ![]() |
2330 | Series N/A 2300 | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
23420 | Series N/A 23400 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
234215 | Series N/A 234000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A ![]() |
234215W | Series N/A 234000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A ![]() |
234215X | Series N/A 234000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A ![]() |
234220 | Series N/A 234000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
23620 | Series N/A 23600 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
23621 | Series N/A 23600 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
23720 | Series N/A 23700 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
239225 | Series N/A 239000 | D - Cup Outer Diameter N/A 22.5000 in571.500 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
239225A | Series N/A 239000 | D - Cup Outer Diameter N/A 22.5000 in571.500 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A ![]() |
239227 | Series N/A 239000 | D - Cup Outer Diameter N/A 22.5000 in571.500 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A ![]() |
242 | Series N/A 245 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.630 in16.002 mm |
CAD
N/A ![]() |