Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
551 - 600 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

4535 N/A 4.1250 in104.775 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
4536 N/A 4.3750 in111.125 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
453A N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
453AS N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
453E N/A 4.1250 in104.775 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
453X N/A 4.1250 in104.775 mm N/A 0.9687 in24.605 mm N/A CAD Icon (for items table)
454 N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
454X N/A 4.3287 in109.949 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
455112X N/A 11.2205 in285.001 mm N/A 2.4803 in63.000 mm N/A CAD Icon (for items table)
455116 N/A 11.6250 in295.275 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
46368 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
46369 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
470128 N/A 12.875 in327.025 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
470130 N/A 13.0000 in330.200 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
470132 N/A 13.2500 in336.550 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
470133 N/A 13.3750 in339.725 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
472 N/A 4.7244 in120 mm N/A 0.9542 in24.237 mm N/A CAD Icon (for items table)
472A N/A 4.7244 in120 mm N/A 0.9230 in23.444 mm N/A CAD Icon (for items table)
472X N/A 4.8750 in123.825 mm N/A 0.9687 in24.605 mm N/A CAD Icon (for items table)
473 N/A 4.7244 in120 mm N/A 1.1417 in28.999 mm N/A CAD Icon (for items table)
473XS N/A 4.7236 in119.979 mm N/A 1.0706 in27.193 mm N/A CAD Icon (for items table)
474 N/A 5.1181 in130 mm N/A 1.2205 in31.001 mm N/A CAD Icon (for items table)
47420 N/A 4.7244 in120 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47420A N/A 4.7244 in120 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47423 N/A 4.7500 in120.650 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
474XS N/A 4.7244 in120 mm N/A 1.0310 in26.187 mm N/A CAD Icon (for items table)
47620 N/A 5.250 in133.35 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47620A N/A 5.250 in133.35 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47621 N/A 5.5115 in139.992 mm N/A 1.1563 in29.370 mm N/A CAD Icon (for items table)
47820 N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47820XX N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47823 N/A 5.9500 in151.130 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
480340 N/A 33.9960 in863.498 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
48120 N/A 6.3750 in161.925 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
48220 N/A 7.1875 in182.563 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48320 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48320XX N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48328 N/A 8 in203.2 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48620XX N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
48750 N/A 7.5 in190.5 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
492A N/A 5.250 in133.35 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
492W N/A 5.250 in133.35 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
493 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
49368 N/A 3.6875 in93.663 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
493A N/A 5.3140 in134.976 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493AA N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493P N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493-S N/A 5.3750 in136.525 mm N/A 1.1600 in29.464 mm N/A CAD Icon (for items table)
493V N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493X N/A 5.5118 in140 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
551 - 600 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »