Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
601 - 650 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

494A N/A 5.6875 in144.463 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
49520 N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
49520W N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
49521 N/A 4 in101.6 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
49522 N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
514110 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
517117 N/A 11.7500 in298.450 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
520X N/A 3.937 in100 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
522 N/A 4 in101.6 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
522A N/A 3.9385 in100.038 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
522X N/A 3.9843 in101.201 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
523087 N/A 30.8750 in784.225 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
525320 N/A 32.0000 in812.8 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
525321 N/A 32.0000 in812.8 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
52618 N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52618P N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
526190 N/A 19.0000 in482.600 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
526190W N/A 19.0000 in482.600 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
52630X N/A 6.2992 in160 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52637 N/A 6.3750 in161.925 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52638 N/A 6.3750 in161.925 mm N/A 1.1563 in29.370 mm N/A CAD Icon (for items table)
52639 N/A 6.3750 in161.925 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
528480 N/A 48.0000 in1219.200 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
529157 N/A 15.7500 in400.050 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
531300 N/A 30.0000 in762.000 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
532 N/A 4.3750 in111.125 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
5320 N/A 3.9843 in101.201 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
532A N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
532X N/A 4.25 in107.95 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
532XA N/A 4.3287 in109.949 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
5335 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
5335V N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
53375 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53377 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53387 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53387X N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53394 N/A 3.9364 in99.985 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53398 N/A 4 in101.6 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
533A N/A 4.0625 in103.188 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
533X N/A 4.3307 in110 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
534 N/A 4.3307 in110 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
534250 N/A 42.5000 in1079.500 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
536225 N/A 22.5000 in571.500 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
538370 N/A 37.0000 in939.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
541162 N/A 11.6250 in295.275 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
542290 N/A 29.0000 in736.600 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
543114 N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
543114-SA N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
543116 N/A 11.4964 in292.009 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
544116 N/A 11.6250 in295.275 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
601 - 650 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »