Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
651 - 700 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

544118 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
544118-SA N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
545139 N/A 13.9375 in354.013 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
545141 N/A 14.1250 in358.775 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
546355 N/A 35.4950 in901.573 mm N/A 7.5 in190.5 mm N/A CAD Icon (for items table)
547480 N/A 48.0000 in1219.200 mm N/A 7.3750 in187.325 mm N/A CAD Icon (for items table)
552 N/A 4.8750 in123.825 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
5520 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
5521 N/A 5.1181 in130 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
5524 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
552A N/A 4.8750 in123.825 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
552AW N/A 4.8750 in123.825 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
552AX N/A 4.8750 in123.825 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
552-S N/A 4.8750 in123.825 mm N/A 1.062 in26.975 mm N/A CAD Icon (for items table)
552-SX N/A 4.8750 in123.825 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
5535 N/A 4.8125 in122.238 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
5535V N/A 4.8125 in122.238 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
553A N/A 4.9213 in125.001 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
553-S N/A 5.1205 in130.061 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
553-SA N/A 5.1159 in129.944 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
553X N/A 4.8125 in122.238 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
55434 N/A 4.3301 in109.985 mm N/A 0.7766 in19.726 mm N/A CAD Icon (for items table)
55437 N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
55443 N/A 4.4375 in112.713 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
561251 N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
561279 N/A 12.750 in323.85 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
562 N/A 5.1200 in130.048 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
562X N/A 5.1181 in130 mm N/A 1.1417 in28.999 mm N/A CAD Icon (for items table)
563 N/A 5.000 in127 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
563A N/A 4.8750 in123.825 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
563X N/A 5.000 in127 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
564 N/A 5.1875 in131.763 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
56650 N/A 6.500 in165.1 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
56662 N/A 6.625 in168.275 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
572 N/A 5.5115 in139.992 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
5720 N/A 5.5960 in142.138 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
5722 N/A 5.5150 in140.081 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
572650 N/A 26.5000 in673.100 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
572A N/A 5.5111 in139.982 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
572-S N/A 5.5000 in139.700 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
572X N/A 5.5000 in139.700 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
572XS N/A 5.5000 in139.700 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
5735 N/A 5.3438 in135.733 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
5735V N/A 5.3438 in135.733 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
574 N/A 5.5115 in139.992 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
581200 N/A 12.000 in304.8 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
591326 N/A 13.2500 in336.550 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
591350 N/A 13.5000 in342.900 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
592 N/A 6.000 in152.4 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
592A N/A 6.000 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
651 - 700 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »