Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
751 - 800 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

652 N/A 6.000 in152.4 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
6520 N/A 6.6870 in169.850 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6521 N/A 6.3125 in160.338 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6525X N/A 6.2992 in160 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
652A N/A 5.8750 in149.225 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
653 N/A 5.7500 in146.050 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
65320 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
65321 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
6535 N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6535P N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6535W N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6536 N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6536V N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
653-SA N/A 5.7500 in146.050 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
653X N/A 5.9055 in150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
65500 N/A 5.000 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
65501 N/A 5.000 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
655345 N/A 34.5000 in876.300 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
65537 N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
663550 N/A 35.5000 in901.700 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
66461 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
66462 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
66520 N/A 4.8125 in122.238 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
665355 N/A 35.5000 in901.700 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
672 N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
672873 N/A 28.7460 in730.148 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
672A N/A 6.625 in168.275 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
672P N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
673 N/A 6.6919 in169.974 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
67320 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67322 N/A 7.7500 in196.850 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67324 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
673X N/A 6.6929 in170 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
674 N/A 6.7500 in171.450 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
67675 N/A 6.7500 in171.450 mm N/A 0.9948 in25.268 mm N/A CAD Icon (for items table)
67720 N/A 9.7500 in247.650 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67720V N/A 9.7500 in247.650 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67820 N/A 10.5 in266.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67830 N/A 11.0236 in279.999 mm N/A 1.4173 in35.999 mm N/A CAD Icon (for items table)
67835 N/A 11.417 in289.992 mm N/A 1.4173 in35.999 mm N/A CAD Icon (for items table)
67919 N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67919-SA N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920-SA N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920V N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
680270 N/A 27.000 in685.8 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68709 N/A 7.0856 in179.974 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68712 N/A 7.1250 in180.975 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68712RB N/A 7.1250 in180.975 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68726 N/A 7.2500 in184.15 mm N/A 1.1406 in28.971 mm N/A CAD Icon (for items table)
751 - 800 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »