Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
801 - 850 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

690465 N/A 46.5000 in1181.100 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
69630 N/A 6.3030 in160.096 mm N/A 0.8780 in22.301 mm N/A CAD Icon (for items table)
6CE N/A 1.9349 in49.146 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
7 N/A 1.9352 in49.154 mm N/A 0.5940 in15.088 mm N/A CAD Icon (for items table)
700167 N/A 16.7500 in425.450 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
711574 N/A 15.7452 in399.928 mm N/A 2.126 in54 mm N/A CAD Icon (for items table)
711600 N/A 16.000 in406.4 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
717132 N/A 13.2500 in336.550 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
71750 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
71753 N/A 7.5581 in191.976 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
71788 N/A 7.8730 in199.974 mm N/A 1.4488 in36.8 mm N/A CAD Icon (for items table)
720236 N/A 23.5000 in596.900 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
722185 N/A 18.5000 in469.900 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
724191 N/A 19.2500 in488.950 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
724195 N/A 19.5000 in495.300 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
72487 N/A 4.8750 in123.825 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
72500 N/A 5.000 in127 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
726287 N/A 28.7460 in730.148 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
731437 N/A 43.7008 in1110.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
731445 N/A 44.5000 in1130.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
736237 N/A 23.9970 in609.524 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
736238 N/A 23.9970 in609.524 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
737260 N/A 26.0000 in660.400 mm N/A 2.4687 in62.705 mm N/A CAD Icon (for items table)
737262 N/A 26.0000 in660.400 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
738172 N/A 17.2500 in438.150 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
73875 N/A 8.7500 in222.250 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
742 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742A N/A 5.9045 in149.974 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742V N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742X N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
743 N/A 5.9055 in150 mm N/A 1.378 in35.001 mm N/A CAD Icon (for items table)
743320 N/A 32.0000 in812.8 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
743X N/A 5.9033 in149.944 mm N/A 1.378 in35.001 mm N/A CAD Icon (for items table)
74845 N/A 8.4636 in214.975 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74846X N/A 8.4646 in215.001 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850P N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850W N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850XX N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74853 N/A 8.5000 in215.900 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
74854V N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74856 N/A 8.5625 in217.488 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
749334 N/A 33.6584 in854.923 mm N/A 2.3582 in59.898 mm N/A CAD Icon (for items table)
749336 N/A 33.6250 in854.075 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
751200 N/A 12.000 in304.8 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
752 N/A 6.3750 in161.925 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
752380 N/A 38.0000 in965.200 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
752A N/A 6.299 in159.995 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
752AA N/A 6.3750 in161.925 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
753 N/A 6.625 in168.275 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
801 - 850 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »