Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
901 - 950 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

854V N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
854X N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
85845 N/A 8.4375 in214.313 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
86100 N/A 10.000 in254 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
86100W N/A 10.000 in254 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
86105 N/A 10.5 in266.7 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
87111 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
87111XX N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
88126 N/A 12.6250 in320.675 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
88126-SA N/A 12.6250 in320.675 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
88128 N/A 12.875 in327.025 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
8820 N/A 13.5000 in342.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
89148 N/A 15.0000 in381.000 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
89150 N/A 15.0000 in381.000 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
892 N/A 9.0000 in228.600 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
8920 N/A 11.7500 in298.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
892-SA N/A 9.0000 in228.600 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
90744 N/A 7.4375 in188.913 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
91112 N/A 11.2500 in285.750 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
9120 N/A 6.2500 in158.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
9121 N/A 6.000 in152.4 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
912400 N/A 24.0000 in609.600 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
921850 N/A 18.5000 in469.900 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
921875 N/A 18.7500 in476.250 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
9220 N/A 6.3750 in161.925 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
9220XX N/A 6.3750 in161.925 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
923175 N/A 17.5 in444.5 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
925295 N/A 29.5000 in749.300 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
930 N/A 8.1250 in206.375 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
93125 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
931250 N/A 25.0000 in635.000 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
93125V N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
93126 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
93129 N/A 12.5989 in320.012 mm N/A 1.8503 in46.998 mm N/A CAD Icon (for items table)
93134 N/A 13.4132 in340.695 mm N/A 2.1125 in53.658 mm N/A CAD Icon (for items table)
932 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
9320 N/A 7.0000 in177.800 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
9321 N/A 6.7500 in171.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
933 N/A 8.2677 in210 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
93520 N/A 12.5000 in317.500 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
94113 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
94113A N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
94118 N/A 11.7500 in298.450 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
941950 N/A 19.5000 in495.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
95905 N/A 9.0551 in230 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95912 N/A 9.1250 in231.775 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95923V N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95925 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95926 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95928 N/A 9.2510 in234.975 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
901 - 950 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »