Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
51 - 100 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

116098 N/A 9.8750 in250.825 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
116098W N/A 9.8750 in250.825 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
117148 N/A 14.7500 in374.650 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
121265 N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
121265X N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
1220 N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
122125 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
12303 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
125145 N/A 14.500 in368.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
12520 N/A 1.9380 in49.225 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
126150 N/A 15.0000 in381.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
127135 N/A 13.7460 in349.148 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127137 N/A 13.8125 in350.838 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127138 N/A 13.9960 in355.498 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127140 N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
128160 N/A 16.000 in406.4 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
128161 N/A 16.1410 in409.981 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
129172 N/A 17.2460 in438.048 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
129174 N/A 17.3208 in439.948 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
131400 N/A 14.000 in355.6 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
132125 N/A 12.5000 in317.500 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
132127 N/A 12.5625 in319.088 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
1328 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1328V N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1328X N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1329 N/A 2.1250 in53.975 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1330 N/A 2 in50.8 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1331 N/A 2.2400 in56.896 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
13318 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
133180 N/A 17.9960 in457.098 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
134143 N/A 14.3750 in365.125 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
134145 N/A 14.500 in368.300 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
135155 N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
13620 N/A 2.7170 in69.012 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
13621 N/A 2.7170 in69.012 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
13621A N/A 2.7170 in69.012 mm N/A 0.5638 in14.321 mm N/A CAD Icon (for items table)
13623X N/A 2.7170 in69.012 mm N/A 0.7269 in18.463 mm N/A CAD Icon (for items table)
13624 N/A 2.7547 in69.969 mm N/A 0.7098 in18.029 mm N/A CAD Icon (for items table)
138172 N/A 17.2450 in438.023 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
13830 N/A 2.5000 in63.500 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
13830CP N/A 2.5000 in63.500 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
13836 N/A 2.5625 in65.088 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
142551 N/A 25.5000 in647.700 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
142653 N/A 26.5000 in673.100 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
14272 N/A 2.7170 in69.012 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
14273 N/A 2.7170 in69.012 mm N/A 0.6675 in16.955 mm N/A CAD Icon (for items table)
14274 N/A 2.7170 in69.012 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
14274A N/A 2.7148 in68.956 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
14274-S N/A 2.9650 in75.311 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
14275A N/A 2.7500 in69.850 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
51 - 100 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »