Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1001 - 1050 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

DX417575 N/A 15.1250 in384.175 mm N/A 3.5625 in90.488 mm N/A CAD Icon (for items table)
DX429935 N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
DX443953 N/A 24.0000 in609.600 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX467768 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX487275 N/A 8.4375 in214.313 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
DX493202 N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
DX502208 N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
DX523497 N/A 19.5000 in495.300 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
DX525602 N/A 15.5 in393.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
DX529594 N/A 3.500 in88.9 mm N/A 0.5312 in13.492 mm N/A CAD Icon (for items table)
DX554465 N/A 11.6250 in295.275 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
DX562889 N/A 20.0000 in508.000 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
DX567479 N/A 21.0000 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
DX568126 N/A 19.685 in499.999 mm N/A 5.3150 in135.001 mm N/A CAD Icon (for items table)
DX591899 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
DX609011 N/A 11.3750 in288.925 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX619818 N/A 22.5625 in573.088 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX635265 N/A 21.5000 in546.100 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
DX710017 N/A 15.9843 in406.001 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
DX723808 N/A 15.5 in393.7 mm N/A 1.9687 in50.005 mm N/A CAD Icon (for items table)
DX745007 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
DX808218 N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX822676 N/A 23.7500 in603.250 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX835964 N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
DX840999 N/A 21.5000 in546.100 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
DX844631 N/A 48.0000 in1219.200 mm N/A 7.3750 in187.325 mm N/A CAD Icon (for items table)
DX860303 N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
DX866264 N/A 16.000 in406.4 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
DX874344 N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
DX890837 N/A 13.6250 in346.075 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
DX903825 N/A 17.7500 in450.850 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
DX904834 N/A 21.5000 in546.100 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
DX909454 N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX930440 N/A 21.0000 in533.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
DX935074 N/A 16.000 in406.4 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
DX957022 N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
DX957251 N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX966999 N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX985397 N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
DX991968 N/A 20.2500 in514.350 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
DX992108 N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
EH220710 N/A 7.875 in200.025 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
EL268210 N/A 18.7500 in476.250 mm N/A 0.6398 in16.251 mm N/A CAD Icon (for items table)
EL768910 N/A 19.1250 in485.775 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
EL875810 N/A 23.7500 in603.250 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
EL914010 N/A 3.8750 in98.425 mm N/A 0.2813 in7.145 mm N/A CAD Icon (for items table)
H212710 N/A 4.8809 in123.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
H225110 N/A 8.3750 in212.725 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
H228610 N/A 8.875 in225.425 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
H230811 N/A 9.5000 in241.300 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
1001 - 1050 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »