Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1051 - 1100 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

H230818 N/A 9.7500 in247.650 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
H234610 N/A 10.6250 in269.875 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
H238110 N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
H238110V N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
H239610 N/A 12.5970 in319.964 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
H239612 N/A 12.6250 in320.675 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
H242610 N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
H242610XX N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
H244810 N/A 14.1250 in358.775 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
H244810XX N/A 14.1250 in358.775 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
H247510 N/A 15.1250 in384.175 mm N/A 3.5625 in90.488 mm N/A CAD Icon (for items table)
H414210 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
H414211W N/A 5.3750 in136.525 mm N/A 1.4063 in35.720 mm N/A CAD Icon (for items table)
H424415 N/A 7.9375 in201.613 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
H429611 N/A 9.7188 in246.858 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
H432510 N/A 9.7500 in247.650 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
H432610 N/A 10.6250 in269.875 mm N/A 2.5197 in64 mm N/A CAD Icon (for items table)
H715310 N/A 5.5000 in139.700 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H715311 N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H715311A N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H715311P N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H715311W N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
H715311XX N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H715313W N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
H816210 N/A 6.4951 in164.976 mm N/A 1.4272 in36.251 mm N/A CAD Icon (for items table)
H852810 N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
H859010 N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
H859010V N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
H913810 N/A 5.7500 in146.050 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
H914811 N/A 6.000 in152.4 mm N/A 1.3819 in35.100 mm N/A CAD Icon (for items table)
H916610 N/A 6.9375 in176.213 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
H917810 N/A 7.1250 in180.975 mm N/A 1.4063 in35.720 mm N/A CAD Icon (for items table)
H919911 N/A 7.6250 in193.675 mm N/A 1.3582 in34.498 mm N/A CAD Icon (for items table)
H924010 N/A 8.4375 in214.313 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
H936310 N/A 13.0000 in330.200 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
H936313 N/A 13.2500 in336.550 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
H936316 N/A 13.5000 in342.900 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
H961610 N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
H969210 N/A 30.0000 in762.000 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
HH144614 N/A 15.5 in393.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HH159810 N/A 21.5000 in546.100 mm N/A 5.0419 in128.064 mm N/A CAD Icon (for items table)
HH221410 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HH221410XX N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HH221411 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HH221416 N/A 7.875 in200.025 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH224310 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH224310V N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH224314 N/A 8.4636 in214.975 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH228310 N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH228310V N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
1051 - 1100 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »