Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1101 - 1150 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HH228310X N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH228315 N/A 10.1875 in258.763 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH228318 N/A 10.2352 in259.974 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH231610 N/A 11.3750 in288.925 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH231615 N/A 11.6250 in295.275 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH234010 N/A 12.1250 in307.975 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
HH234010V N/A 12.1250 in307.975 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
HH234018 N/A 12.5000 in317.500 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
HH249910 N/A 16.000 in406.4 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
HH255110 N/A 18.0000 in457.200 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HH258210 N/A 19.5000 in495.300 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HH421210 N/A 7.2500 in184.15 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HH421210V N/A 7.2500 in184.15 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HH427315 N/A 9.25 in234.95 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
HH437510 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
HH437510XX N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
HH506310 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A CAD Icon (for items table)
HH506311 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A CAD Icon (for items table)
HH814510 N/A 6.000 in152.4 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
HH814510A N/A 6.000 in152.4 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
HH840210 N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
HH914412 N/A 7.0000 in177.800 mm N/A 1.4688 in37.308 mm N/A CAD Icon (for items table)
HH923610 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH923611 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH926710 N/A 10.7500 in273.050 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH926716 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH932110 N/A 12.000 in304.8 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH932115 N/A 12.25 in311.15 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH949510 N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
HH953710 N/A 21.0000 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HH953710X N/A 21.0000 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HM124618 N/A 7.6875 in195.263 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM125910 N/A 8.0620 in204.775 mm N/A 1.7810 in45.237 mm N/A CAD Icon (for items table)
HM127415 N/A 8.1875 in207.963 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM133416 N/A 9.9375 in252.413 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM161012 N/A 19.7500 in501.650 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
HM164615 N/A 21.5000 in546.100 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
HM204010 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A CAD Icon (for items table)
HM204010W N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A CAD Icon (for items table)
HM212010 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM212011 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM212011V N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM215210 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A CAD Icon (for items table)
HM218210 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM218210P N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM218215 N/A 6.000 in152.4 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM220110 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
HM220110-Z N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
HM227515 N/A 8.5000 in215.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM227519 N/A 8.6604 in219.974 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
1101 - 1150 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »