Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1151 - 1200 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM231110 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM231115 N/A 9.5000 in241.300 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM234610 N/A 10.5 in266.7 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HM235118 N/A 10.2500 in260.350 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
HM237510 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
HM237510A N/A 11.0222 in279.964 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
HM237511 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
HM237513 N/A 11.4163 in289.974 mm N/A 1.8898 in48.001 mm N/A CAD Icon (for items table)
HM252310 N/A 16.6250 in422.275 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
HM252315 N/A 16.9970 in431.724 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
HM256810 N/A 16.6250 in422.275 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
HM258910 N/A 19.7500 in501.650 mm N/A 2.4062 in61.117 mm N/A CAD Icon (for items table)
HM259010 N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
HM259010V N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
HM261010 N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
HM262710 N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A CAD Icon (for items table)
HM262710V N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A CAD Icon (for items table)
HM265010 N/A 20.6250 in523.875 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
HM265011 N/A 20.7037 in525.874 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
HM266410 N/A 21.5000 in546.100 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
HM266413 N/A 21.6515 in549.948 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
HM266413XX N/A 21.6515 in549.948 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
HM267110 N/A 23.2500 in590.550 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
HM321210 N/A 6.7500 in171.450 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM515714 N/A 5.5118 in140 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
HM515716 N/A 5.5960 in142.138 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
HM516410 N/A 5.250 in133.35 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM516410A N/A 5.250 in133.35 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM518410 N/A 6.000 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
HM531911 N/A 10.2500 in260.350 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HM531918 N/A 10.5 in266.7 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HM535310 N/A 10.2500 in260.350 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM542911 N/A 13.6250 in346.075 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
HM617010 N/A 5.5960 in142.138 mm N/A 1.3438 in34.133 mm N/A CAD Icon (for items table)
HM624710 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM624716 N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM647411 N/A 14.8750 in377.825 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
HM743310 N/A 13.1250 in333.375 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM746610 N/A 14.000 in355.6 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HM801310 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM801310V N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM801311 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803110 N/A 3.500 in88.9 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803110RB N/A 3.500 in88.9 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803111 N/A 3.500 in88.9 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803112 N/A 3.625 in92.075 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804810 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804811 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804814RB N/A 3.8750 in98.425 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM807010 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
1151 - 1200 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »